Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
MPOT POTENTIOMETER MODULE  67505
Product may differ from image

MPOT POTENTIOMETER MODULE

5K-Ohm/270 degree

Art.No.: 67505
Weight: 0.07 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

270° potentiometer
5 kΩ
The 10-turn potentiometer has a decimal scale and locking lever
The potentiometer modules are fitted with standard values. They are available as 270° potentiometer and as 10-turn potentiometer with fine adjustment. They can be operated with 10 V DC or 24 V DC. A resistor reduces the voltage so that a 24 V DC voltage can be reduced to operate between approx. 0...11 V. The connection is via terminals.

Electrical data
Power max. 1 W
Linearity ±3 %
Resistance 5 kΩ
Resistance tolerance 20 %
Electrical data | Input
Power loss max. 0,25 W
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 75 mm
Width 45 mm
Depth 65 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 60 °C

ECLASS-6.0 27371227
ECLASS-6.1 27371227
ECLASS-7.0 27371227
ECLASS-8.0 27371227
ECLASS-9.0 27371227
ECLASS-10.1 27371227
ECLASS-11.1 27371227
ECLASS-12.0 27371227
ETIM-5.0 EC001027
customs tariff number 85334010
GTIN 4048879041669
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping