Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
MOTOR SUPPRESSOR  23115
Product may differ from image

Last seen products

MOTOR SUPPRESSOR

Varistor, 3x400VAC/7,5kW

Art.No.: 23115
Weight: 0.048 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

3× 400 V AC
VDR
For DIN-rail mounting use Art.-No. 20900 adapter feet
Suppressors for other voltages, frequencies, and motor ratings available on request. Do not use RC motor suppressors with frequency inverters.
Certificate
Certificate
Certificate
Certificate

Electrical data | Supply
Power frequency 10 ... 400 Hz
Electrical data | Input
Input voltage AC 400 V
Installation
Connection cross-section stranded/fine-stranded min. 0,35 mm²
Installation | Connection
Connection information Einzellitzen mit selbstsicherndem Gabelkabelschuh M4
Length single strands 200 mm
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Combustibility class housing (UL94) V-0
Material housing Plastic
Material potting compound 2-component epoxy
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Height 43 mm
Width 15 mm
Depth 40 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C

ECLASS-6.0 27371013
ECLASS-6.1 27371013
ECLASS-7.0 27371013
ECLASS-8.0 27371013
ECLASS-9.0 27371013
ECLASS-10.1 27371013
ECLASS-11.1 27371013
ECLASS-12.0 27371013
ETIM-5.0 EC000197
customs tariff number 85363010
GTIN 4048879019262
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: EAC 23115_ЕАЭС RU С-DE.АБ53.В.03601-2027.02.14_eac_z_b.pdf (B)
  • Approval: UL Registered CA 23115_E140415-NKCR8_urc_z_c.pdf (C)
  • Approval: UL Registered US 23115_E140415-NKCR2_ur_z_c.pdf (C)
  • Construction files: DXF 23115_dxf_x_a.zip (A)
  • Construction files: DXF 23050_dxf_x_a.zip (A)
  • Construction files: STP 23050_stp_x_a.zip (A)
  • Construction files: STP 23115_stp_x_a.zip (A)
  • Document: Product data 23115_pd_x_19.zip (19)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 23115_05-04.20_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 23115_05-04.20_ce_z_a.pdf (A)

---- Screwdriver ----
* plus VAT, plus shipping