Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
MODLINK MSDD TOUCH PROTECTION DBL IP65  4000-68000-9170000
Product may differ from image

Last seen products

MODLINK MSDD TOUCH PROTECTION DBL IP65

Art.No.: 4000-68000-9170000
Weight: 0.28 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Touch protection box
for double frame
ABS black
Certificate
Certificate
Certificate

Mechanical data | Material data
Color housing black
Material housing ABS
Mechanical data | Mounting data
Height 150 mm
Width 160 mm
Depth 95 mm

ECLASS-6.0 27189217
ECLASS-6.1 27142414
ECLASS-7.0 27142414
ECLASS-8.0 27142414
ECLASS-9.0 27142414
ECLASS-10.1 27142414
ECLASS-11.1 27142414
ECLASS-12.0 27142414
ETIM-5.0 EC002625
customs tariff number 85472000
GTIN 4048879460910
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 4000-68000-9170000_dxf_x_a.zip (A)
  • Construction files: P8 4000-68000-9170000_p8_2_50.zip (50)
  • Construction files: STP 4000-68000-9170000_stp_x_b.zip (B)
  • Document: Installation guide 4000-68000-9170000_ina_6_10.pdf (10)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 4000-68000-9170000_02-09.13_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 4000-68000-9170000_02-09.13_ce_z_a.pdf (A)
* plus VAT, plus shipping