Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
MODLINK MPV CONTROL CABINET COUPLING  4000-69000-9500050
Product may differ from image

MODLINK MPV CONTROL CABINET COUPLING

MPV Accessories

Art.No.: 4000-69000-9500050
Weight: 0.036 kg
Country of origin:  RO
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

RJ45, male straight, IP65
Certificate

Mechanical data | Mounting data
Height 26,9 mm
Width 35,3 mm
Depth 101,6 mm

ECLASS-6.0 27189217
ECLASS-6.1 27189217
ECLASS-7.0 27189217
ECLASS-8.0 27189217
ECLASS-9.0 27189217
ECLASS-10.1 27182806
ECLASS-11.1 27182806
ECLASS-12.0 27182806
ETIM-5.0 EC002625
customs tariff number 85366990
GTIN 4048879032247
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Document: Installation guide 4000-69000-9500050_ina_2_10.pdf (10)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
* plus VAT, plus shipping