Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
MODLIGHT50/70 MAGNET BASE WITH M12 8-POLE  4000-75070-0000921
Product may differ from image

MODLIGHT50/70 MAGNET BASE WITH M12 8-POLE

Side cable entry

Art.No.: 4000-75070-0000921
Weight: 0.381 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Magnet base
with M12 flange plug connector (8-pole)

Device protection | Electrical
Degree of protection (EN IEC 60529) IP65
Mechanical data | Material data
Color housing black
Material housing Aluminium
Mechanical data | Mounting data
Height 35 mm
Width 70 mm
Depth 70 mm

Connection type 1
Family construction form M12
Gender male
Coding A
No. of poles 5
PIN 1 n.c.
PIN 2 n.c.
PIN 3 0 V DC
PIN 4 24 V DC
PIN 5 FE
Connection type 2
Family construction form M12
Gender male
Coding A
No. of poles 8

ECLASS-6.0 27371235
ECLASS-6.1 27371235
ECLASS-7.0 27371235
ECLASS-8.0 27371235
ECLASS-9.0 27371235
ECLASS-10.1 27371235
ECLASS-11.1 27371235
ECLASS-12.0 27371235
ETIM-5.0 EC001154
customs tariff number 85319000
GTIN 4048879031080
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 4000-75070-0000921_dxf_x_a.zip (A)
  • Construction files: P8 4000-75070-0000921_p8_2_21.zip (21)
  • Construction files: STP 4000-75070-0000921_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
* plus VAT, plus shipping