Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
MODL.VARIO Accessories protection cap 97613  M1800-97613
Product may differ from image

MODL.VARIO Accessories protection cap 97613

for fixed housing M1850- and M1851-060601, PE

Art.No.: M1800-97613
Weight: 0.016 kg
Country of origin:  DE
not available

Description

Modlink Vario
Accessories
Protection cap
PE
Quantity: 1 piece
good resistance to oil, gasoline and chemicals
The resistance to aggressive media should be individually tested for your application. Further details on request.

Mechanical data | Material data
Material housing PE
Mechanical data | Mounting data
Height 67 mm
Width 67 mm
Depth 16 mm

ECLASS-6.0 27260702
ECLASS-6.1 27261210
ECLASS-7.0 27440208
ECLASS-8.0 27440208
ECLASS-9.0 27440208
ECLASS-10.1 27440208
ECLASS-11.1 27440208
ECLASS-12.0 27440208
ETIM-5.0 EC002641
customs tariff number 39269097
GTIN 4048879616928
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP M1800-97613_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping