Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
MODL.VARIO Accessories mounting bracket D1=43,2  M1850-9543
Product may differ from image

MODL.VARIO Accessories mounting bracket D1=43,2

for fixed housing, stainless steel 1.4301 (V2A)

Art.No.: M1850-9543
Weight: 0.071 kg
Country of origin:  DE
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Modlink Vario
Accessories
Mounting plate
Stainless steel
Quantity: 1 piece
good resistance to oil, gasoline and chemicals
The resistance to aggressive media should be individually tested for your application. Further details on request.

Mechanical data | Material data
Material housing Stainless steel
Mechanical data | Mounting data
Height 66 mm
Width 52 mm
Depth 33 mm

ECLASS-6.0 27260702
ECLASS-6.1 27269202
ECLASS-7.0 27449203
ECLASS-8.0 27449203
ECLASS-9.0 27440192
ECLASS-10.1 27440192
ECLASS-11.1 27440192
ECLASS-12.0 27440192
ETIM-5.0 EC002641
customs tariff number 73269098
GTIN 4048879615969
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP M1850-9543_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
* plus VAT, plus shipping