Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
MMW ANALOG COUPLER COMPONENT  44207
Product may differ from image

MMW ANALOG COUPLER COMPONENT

IN:-10..+10V/(0)4..20 mA - OUT:0..10V/(0)4..20 mA

Art.No.: 44207
Alternative product:   
Weight: 0.171 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

INPUT: 0...5 V DC, 0...10 V DC, ±10 V DC
INPUT: 0...20 mA, 4...20 mA
Screw terminals
Input, output, and supply voltage galvanically separated
Due to an integrated current limiter on the output, the output is short circuit and overload protected. A special characteristic of the MULTI Converter Art.-No. 6644207 includes: Analog voltage signals 0...5 V/0...10 V and -10…+10 V and current signals 0...20 mA and 4...20 mA, these compact modules can be galvanically isolated in the three standard signals, which means all combinations are covered with one model. The selection of the input is done by means of a 5-pole rotary switch, accessible under the identification tag. The voltage supply is galvanically isolated from the input and output circuits (3-way isolation).
Certificate
Certificate

Electrical data | Input
Working resistance max. 75 Ω
Current input mode 2 min. 4 mA
Current input mode 2 max. 20 mA
Input current min. 0 mA
Input current max. 20 mA
Input resistor 100 kΩ
Electrical data | Output
Working resistance max. 400 Ω
Device protection | Electrical
Insulation test voltage input - output 0,75 kV
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 90 mm
Width 12,4 mm
Depth 70 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 50 °C

Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 2
PIN 1 + 24 V DC
PIN 2 GD
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 2
PIN 1 GD 1
PIN 2 GD 1
Connection type 3
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 2
PIN 1 U
PIN 2 I
Connection type 4
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 2
PIN 1 Uo
PIN 2 I 1
Connection type 5
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 2
PIN 1 I 2
PIN 2 GD 2

ECLASS-6.0 27210990
ECLASS-6.1 27210990
ECLASS-7.0 27210990
ECLASS-8.0 27210990
ECLASS-9.0 27210990
ECLASS-10.1 27210990
ECLASS-11.1 27210990
ECLASS-12.0 27210990
ETIM-5.0 EC002477
customs tariff number 85437090
GTIN 4048879028479
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 44207_1811-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 44207_1811-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 44207_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)

---- Current Supply ----
---- Label for Clamp ----
---- Screwdriver ----
* plus VAT, plus shipping