Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
MKS - D 6/1300 - 1 DIODE MODULES  67063
Product may differ from image

Last seen products

MKS - D 6/1300 - 1 DIODE MODULES

Mounting rail / screw-type terminal

Art.No.: 67063
Weight: 0.066 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Universal diode 1 300 V, 1 A
6 diodes
separation contact via pluggable jumpers
Diode modules are suitable for the suppression of inductive loads (valve, contactor, etc.)
Certificate
Certificate

Electrical data | Supply
Operating voltage AC max. 48 V
Operating voltage DC max. 48 V
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, G32, (EN 60715)
Height 86 mm
Width 22,5 mm
Depth 62 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C

Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 12

ECLASS-6.0 27371010
ECLASS-6.1 27371010
ECLASS-7.0 27371010
ECLASS-8.0 27371010
ECLASS-9.0 27371010
ECLASS-10.1 27371010
ECLASS-11.1 27371010
ECLASS-12.0 27371010
ETIM-5.0 EC002780
customs tariff number 85411000
GTIN 4048879041904
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 15-12-23_(8) RoHS REACh exception 6c 7a_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 67063_01-08.21_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 67063_01-08.21_ce_z_a.pdf (A)
* plus VAT, plus shipping