MIRO IMPULSE EXTENSION MODULES
IN: 24 VDC - OUT: 24 VDC / 0.1 A
Art.No.: | 6652320 |
Alternative product: | |
Weight: | 0.04 kg |
Country of origin: | CZ |
Available
Description
Transistor output
Impulse expansion: 0.1...10 s
Spring clamp terminals
Impulse expansion: 0.1...10 s
Spring clamp terminals
Technical Data
Electrical data | Input
Input voltage DC min. | 19 V |
---|---|
Input voltage DC max. | 29 V |
Pulse length min. | 0,5 ms |
Control voltage DC min. | 16 V |
Control voltage DC max. | 32 V |
Electrical data | Output
Output voltage DC | 24 V |
---|---|
Pulse time min. | 0,1 s |
Pulse time max. | 10 s |
Switching current max. | 100 mA |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 91 mm |
Width | 6,2 mm |
Depth | 70 mm |
Environmental characteristics | Climatic
Operating temperature min. | 0 °C |
---|---|
Operating temperature max. | 60 °C |
Connection data
Connection type 1
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | black |
No. of poles | 1 |
PIN 1 | + |
Connection type 2
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | black |
No. of poles | 1 |
PIN 1 | - |
Connection type 3
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | black |
No. of poles | 1 |
PIN 1 | Out |
Connection type 4
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | black |
No. of poles | 1 |
PIN 1 | In |
Commercial data
ECLASS-6.0 | 27371790 |
---|---|
ECLASS-6.1 | 27371790 |
ECLASS-7.0 | 27371790 |
ECLASS-8.0 | 27371605 |
ECLASS-9.0 | 27371605 |
ECLASS-10.1 | 27371605 |
ECLASS-11.1 | 27371605 |
ECLASS-12.0 | 27371605 |
ETIM-5.0 | EC001439 |
customs tariff number | 85437090 |
GTIN | 4048879021913 |
Packaging unit | 1 |
Accessories
---- Cross Connector for Terminal Strip ----
---- Label for Clamp ----