MIRO 6.2 TIMER
Impulsverlängerung 24 VDC / 25 mA / 45 ms
Art.No.: | 3000-18512-0200030 |
Weight: | 0.03 kg |
Country of origin: | CZ |
Available
Description
Transistor output
Impulse expansion: 40...45 ms
Spring clamp terminals
Impulse expansion: 40...45 ms
Spring clamp terminals
Technical Data
Electrical data | Output
Switching frequency max. | 20 Hz |
---|---|
Voltage switching DC min. | 2 V |
Switching voltage DC max. | 30 V |
Switching current DC | 0,1 mA |
Switching current max. | 25 mA |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 91 mm |
Width | 6,2 mm |
Depth | 70 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 80 °C |
Connection data
Connection type 1
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | black |
No. of poles | 1 |
PIN 1 | 14 |
Connection type 2
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | black |
No. of poles | 1 |
PIN 1 | 13 |
Connection type 3
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | black |
No. of poles | 1 |
PIN 1 | - A 2 |
Connection type 4
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | black |
No. of poles | 1 |
PIN 1 | + A 1 |
Commercial data
ECLASS-6.0 | 27210990 |
---|---|
ECLASS-6.1 | 27371790 |
ECLASS-7.0 | 27371790 |
ECLASS-8.0 | 27371605 |
ECLASS-9.0 | 27371605 |
ECLASS-10.1 | 27371605 |
ECLASS-11.1 | 27371605 |
ECLASS-12.0 | 27371605 |
ETIM-5.0 | EC001439 |
customs tariff number | 85364110 |
GTIN | 4048879411608 |
Packaging unit | 1 |