Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
MEF EMC-FILTER 3-PHASE 1-STAGE WITH NEUTRAL  10575
Product may differ from image

Last seen products

MEF EMC-FILTER 3-PHASE 1-STAGE WITH NEUTRAL

I:72A U:4x500 VAC

Art.No.: 10575
Weight: 1.674 kg
Country of origin:  IT
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Current: 72 A
with neutral
with increased damping
Attenuation curves on request.
The 3-phase and 1-stage MEF 3/1 line suppression filters are used in the range 0.1...30 MHz to suppress conducted interference on mains and supply lines. They are suitable for TN-S, TN-C-S and TT networks. The best filter effect is achieved with short connecting lines (recommendation: PE connection < 10 cm) with the largest possible cross-sections. The mains suppression filters act bidirectionally (in both directions). They reduce symmetrical and asymmetrical interference, which often occurs in electronically controlled three-phase devices due to mains interference.
Certificate
Certificate

Electrical data
Leakage current max. 15 mA @ 250 V AC, 50 Hz
Electrical data | Supply
Power frequency 50 ... 60 Hz
Operating voltage AC max. 500 V
Electrical data | Input
Phase number input 3
Electrical data | Output
Overload current 18× (IN t) max. 0.5 ms; 1.5× (IN t) max. 1 min. (1× per hour)
Installation
Connection cross-section solid min. 0,5 mm²
Connection cross-section solid max. 25 mm²
Connection cross-section stranded/fine-stranded min. 0,5 mm²
Connection cross-section stranded/fine-stranded max. 25 mm²
AWG number solid min. 20
AWG number solid max. 3
AWG number stranded/fine stranded min. 20
AWG number stranded/fine stranded max. 3
Device protection | Electrical
Duration insulation test voltage 2 s
Insulation test voltage L-L 3,1 kV
Insulation test voltage L-N 3,3 kV
Mechanical data | Mounting data
Mounting method screwed
Height 153 mm
Width 123 mm
Depth 125 mm
Environmental characteristics | Climatic
Climatic category (EN IEC 60068-1) 25/085/21

Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier gray
No. of poles 4
PIN 1 L 1
PIN 2 L 2
PIN 3 L 3
PIN 4 N
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier gray
No. of poles 4
PIN 1 L 1'
PIN 2 L 2'
PIN 3 L 3'
PIN 4 N'

ECLASS-6.0 27130806
ECLASS-6.1 27420201
ECLASS-7.0 27420290
ECLASS-8.0 27420290
ECLASS-9.0 27420290
ECLASS-10.1 27420208
ECLASS-11.1 27420208
ECLASS-12.0 27420208
ETIM-5.0 EC002498
customs tariff number 85363030
GTIN 4048879029070
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered US 10575_E255912-FOKY2_ur_z_c.pdf (C)
  • Construction files: DXF 10575_dxf_x_a.zip (A)
  • Construction files: STP 10575_stp_x_a.zip (A)
  • Document: Installation guide 10571_ina_10_14.pdf (14)
  • Document: Product data 10571_pd_exDB_2_15.pdf (15)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 10575_9977-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 10575_9977-04.16_ce_z_c.pdf (C)

---- Grounding Material ----
---- Screwdriver ----
* plus VAT, plus shipping