Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282

MASI67 INSTALLATION TECHNOLOGY

Distribution 1x profile- to 3x profile cable

Art.No.: 55034
Weight: 0.122 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

MASI67 distribution boxes
1× on 3× profile cable
Certificate
Certificate
Certificate

Electrical data | Supply
Operating voltage DC max. 36 V
Total current max. 8 A
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Insulation strength ASI/Power 200 V
Mechanical data | Mounting data
Mounting method screwed, geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 90 mm
Width 74 mm
Depth 26 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C
Storage temperature min. -40 °C
Storage temperature max. 80 °C
Conformity
Product standard EN 60664-1

ECLASS-6.0 27400209
ECLASS-6.1 27279219
ECLASS-7.0 27279219
ECLASS-8.0 27279219
ECLASS-9.0 27440108
ECLASS-10.1 27440111
ECLASS-11.1 27440111
ECLASS-12.0 27440111
ETIM-5.0 EC001583
customs tariff number 85369010
GTIN 4048879052177
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 55034_E201820-NRAQ8_urc_z_b.pdf (B)
  • Approval: UL Registered US 55034_E201820-NRAQ2_ur_z_b.pdf (B)
  • Construction files: DXF 55034_dxf_x_a.zip (A)
  • Construction files: DXF 55033_dxf_x_a.zip (A)
  • Construction files: P8 55034_p8_2_50.zip (50)
  • Construction files: STP 55034_stp_x_a.zip (A)
  • Construction files: STP 55033_stp_x_a.zip (A)
  • Document: Installation guide 55034_ina_2_16.pdf (16)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 55034_02-10.22_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 55034_02-10.22_ce_z_a.pdf (A)
* plus VAT, plus shipping