Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
MASI20 INSTALLATION TECHNOLOGY  55605
Product may differ from image

Last seen products

MASI20 INSTALLATION TECHNOLOGY

Distributor AS-I and extern power, 3 potentials

Art.No.: 55605
Weight: 0.087 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

5 ports, universal
3 potentials
5 plug terminals included
Certificate
Certificate

Electrical data | Supply
Operating voltage DC max. 36 V
Current operating per port max. 8 A
Total current max. 12 A
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Insulation strength Power/Power (EN 60664-1) 50 V
Insulation strength ASI/Power 200 V
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 25 mm
Width 61 mm
Depth 152 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 70 °C
Conformity
Product standard EN 60664-1

Connection types
Connection type 1 11
Connection type 2 12
Connection type 3 13
Connection type 4 21
Connection type 5 31
Connection type 6 123
Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 1 +
PIN 2 11 -
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 12 +
PIN 2 12 -
Connection type 3
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 13 +
PIN 2 13 -
Connection type 4
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 21 +
PIN 2 21 -
Connection type 5
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 31 +
PIN 2 31 -
Connection type 6
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 6
PIN 1 11 +
PIN 2 1 -
PIN 3 2 +
PIN 4 2 -
PIN 5 3 +
PIN 6 3 -

ECLASS-6.0 27279219
ECLASS-6.1 27279219
ECLASS-7.0 27279219
ECLASS-8.0 27279219
ECLASS-9.0 27440108
ECLASS-10.1 27440111
ECLASS-11.1 27440111
ECLASS-12.0 27440111
ETIM-5.0 EC001596
customs tariff number 85366990
GTIN 4048879050500
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 55605_dxf_x_a.zip (A)
  • Construction files: P8 55605_p8_2_30.zip (30)
  • Construction files: STP 55605_stp_x_a.zip (A)
  • Document: Installation guide 55605_ina_5_13.pdf (13)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 55605_18-05.15_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 55605_18-05.15_ce_z_a.pdf (A)
  • Information: MTTF Report 55605_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)

---- Plug-In Terminal ----
* plus VAT, plus shipping