Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
M8 female 0° A-cod. screw terminal  7000-08631-0000000
Product may differ from image

M8 female 0° A-cod. screw terminal

4-pol., 0,14 - 0.5mm², 2,5 - 5mm

Art.No.: 7000-08631-0000000
Alternative product:   
Weight: 0.02 kg
Country of origin:  CN
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Female straight
M8, 4-pole
Screw terminal
Connection cross section: 0.14...0.5 mm²
Certificate
Certificate
Certificate

Side 1
Coating contact gold plated
Family construction form M8
Material contact Brass
No. of poles 4
Width across flats SW12.5
Degree of protection (EN IEC 60529) IP67
Electrical data | Supply
Operating voltage AC max. 50 V
Operating voltage DC max. 60 V
Current operating per contact max. 4 A
Installation
Connection cross section min. 0,14 mm²
Connection cross section max. 0,5 mm²
Installation | Connection
Connection Screw terminals SK
Installation | Pin assignment
Coding A
Device protection | Electrical
Additional condition protection degree inserted, screwed
Pollution Degree 3
Rated surge voltage 1,5 kV
Insulation resistance min. 100 MΩ
Overvoltage category (EN 60664-1) III
Overvoltage category (EN 60950-1) II
Mechanical data | Material data
Material housing PBT
Material contact carrier PA66
Mechanical data | Mounting data
Clamping range min. 2,5 mm
Clamping range max. 5 mm
Height 45 mm
Width 12 mm
Depth 12 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 85 °C
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

ECLASS-6.0 27279221
ECLASS-6.1 27260702
ECLASS-7.0 27440102
ECLASS-8.0 27440102
ECLASS-9.0 27440116
ECLASS-10.1 27440102
ECLASS-11.1 27440102
ECLASS-12.0 27440116
ETIM-5.0 EC002635
customs tariff number 85366990
GTIN 4048879224505
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 7000-08631-0000000_E224242-ECBT8_urc_z_b.pdf (B)
  • Approval: UL Registered US 7000-08631-0000000_E224242-ECBT2_ur_z_b.pdf (B)
  • Construction files: STP 7000-08631_stp_x_b.zip (B)
  • Document: Installation guide 7000-08631-0000000_ina_x_01.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA con_01-10.21_uk_z_c.pdf (C)
  • Information: EU declaration of conformity con_01-10.21_ce_z_c.pdf (C)

---- Crimping Tool ----
---- Connection Cable ----
---- Cable Cutter ----
---- Cable Stripper ----
---- Wire Stripper Pliers ----
---- Cable Shear ----
---- Side Cutter ----
* plus VAT, plus shipping