Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282

M12 female 90° A-cod. with cable shielded F&B

PVC 5x0.34 shielded gy 5m

Art.No.: 7014-13281-3480500
Weight: 0.3 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


Plug Connectors for Food & Beverage
Female 90°
M12, 5-pole
shielded
A-coded
Profile gasket
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Certificate
Certificate
Certificate
Certificate

Cable length 5 m
Side 1
Tightening torque 0,6 Nm
Mounting method inserted, screwed
Family construction form M12
Thread M12 x 1
Coding A
No. of poles 5
Width across flats SW14
Degree of protection (EN IEC 60529) IP65, IP68
Side 2
Stripping length (jacket) 20 mm
Electrical data | Supply
Operating voltage AC max. 60 V
Operating voltage DC max. 60 V
Current operating per contact max. 4 A
Diagnostics
Status indication LED no
Installation | Connection
Stripping length (jacket) 20 mm
Device protection | Electrical
Additional condition protection degree inserted, screwed
Pollution Degree 3
Rated surge voltage 1,5 kV
Material group (IEC 60664-1) I
Mechanical data | Material data
Locking material Stainless steel 1.4404 (V4A)
Mechanical data | Mounting data
Mounting method inserted, screwed, Shaking protection
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C
Additional condition temperature range depending on cable quality
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

General data | Cable
Cable identification 348
Jacket Color gray
Structure | Cable
Amount stranding 1
Stranding 5 wires around Core filler twisted
Stranding factor min. 75 mm
Stranding factor max. 75 mm
Cable shielding (type) copper braid, tinned
Cable shielding (coverage) 85 %
Banding Foil
Filler yes
wire arrangement brown, black, blue, white, green-yellow
Mechanical data | Cable
Cable weigth 72,05 g/m
Material jacket PVC
Shore hardness jacket 75 Shore A
Freedom from ingredients (jacket) lead-free, cadmium-free, CFC-free
Outer-diameter (jacket) 5,9 mm
Tolerance outer diameter (sheath) ± 5 %
Material wire insulation PVC
Amount wires 5
Outer diameter insulation 1,4 mm
Outer diameter tolerance core insulation ± 5 %
Shore hardness wire insulation 85 Shore A
Ingredient freeness wire insulation lead-free, CFC-free
Amount strands (wire) 42
Diameter of single wires 0,1 mm
Conductor crosssection (wire) 0,34 mm²
Material conductor wire Stranded copper wire, bare
Conductor type (wire) strand class 6
Electrical data | Cable
Max. rated voltage (conductor - conductor) 500 V
Max. rated voltage (conductor - ground) 300 V
Current load capacity (standard) to DIN VDE 0298-4
Current load capacity min. wire 4,8 A
Electrical resistance line constant wire 57 Ω/km @ 20 °C
AC withstand voltage (wire - wire) 1,5 kV @ 60 s
Power frequency withstand voltage (wire - jacket) 1,5 kV @ 60 s
AC withstand voltage (wire - shield) 1,5 kV @ 60 s
Temperature range | Cable
Min. operating temperature (static) -30 °C
Max. operating temperature (fixed) 80 °C
Operating temperature min. (dynamic) -5 °C
Operating temperature max. (dynamic) 70 °C
Resistances | Cable
Flame resistance UL 1581 § 1100 FT2 | UL 1581 § 1090 | IEC 60332-2-2
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance Good, application-related testing | DIN EN 60811-404
Installation | Cable
Bending radius (dynamic) 15 x Outer diameter

ECLASS-6.0 27279218
ECLASS-7.0 27279218
ECLASS-8.0 27279218
ECLASS-9.0 27060311
ECLASS-10.1 27060311
ECLASS-11.1 27060311
ECLASS-12.0 27060311
ETIM-5.0 EC001855
customs tariff number 85444290
GTIN 4048879108560
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 7014-13281-xxxxxxx_080128-0-000_C6233-01_csa_z_b.pdf (B)
  • Approval: CSA US 7014-13281-xxxxxxx_080128-0-000_C6233-81_csau_z_b.pdf (B)
  • Certificate: ATEX 7000-18001_ax_2_k.pdf (K)
  • Document: ATEX 7000-18001_atx_2_l.pdf (L)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA con_01-10.21_uk_z_c.pdf (C)
  • Information: EU declaration of conformity con_01-10.21_ce_z_c.pdf (C)

---- Cable Marker ----
---- Marking Accessories ----
---- Torque Wrench ----
* plus VAT, plus shipping