Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
Female module, 8-pole, crimp t.  70MH-MAC1C-0080402
Product may differ from image

Female module, 8-pole, crimp t.

400 V, 16 A

Art.No.: 70MH-MAC1C-0080402
Weight: 0.01 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Female
8-pole
Crimp
Technical data will be only guaranteed with Murrelektronik components.
Certificate

Electrical data | Supply
Operating voltage AC 400 V
Operating voltage DC 400 V
Operating current 16 A
Installation
Connection cross section min. 0,5 mm²
Connection cross section max. 4 mm²
AWG number min. 20
AWG number max. 11
Installation | Connection
Wire insulation diameter min. 4,6 mm
Connection Crimp
Gender female
Mating cycles min. 500
Installation | Pin assignment
No. of poles 8
Device protection | Electrical
Pollution Degree 3
Rated surge voltage 6 kV
Insulation resistance min. 100 MΩ
Overvoltage category (EN 60664-1) I
Overvoltage category (EN 60950-1) III
Mechanical data
Holding force contacts min. 130 N
Holding force modules min. 300 N
Pulling force max. 220 N
Mechanical data | Material data
Coating contact versilbert, vergoldet
Combustibility class (UL94) V-0
Material housing PA
Material contact Brass
Mechanical data | Mounting data
Number of module slots 1
Height 45,5 mm
Width 14,5 mm
Depth 34,4 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 125 °C
Climatic category (EN IEC 60068-1) 40/125/10

ECLASS-6.0 27143424
ECLASS-6.1 27261204
ECLASS-7.0 27440204
ECLASS-8.0 27440204
ECLASS-9.0 27440217
ECLASS-10.1 27440217
ECLASS-11.1 27440217
ECLASS-12.0 27440217
ETIM-5.0 EC000438
customs tariff number 85389099
GTIN 4048879641630
Packaging unit 5

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 70MH-MAC1C-0080402_E224242-ECBT8_urc_z_b.pdf (B)
  • Approval: UL Registered US 70MH-MAC1C-0080402_E224242-ECBT2_ur_z_b.pdf (B)
  • Construction files: DXF 70MH-MAC1C-0080402_dxf_x_a.zip (A)
  • Construction files: STP 70MH-MAC1C-0080402_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)

* plus VAT, plus shipping