Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
Female module, 2-pole, axial screw t.  70MH-MAC1A-0020703
Product may differ from image

Female module, 2-pole, axial screw t.

1000 V, 40 A

Art.No.: 70MH-MAC1A-0020703
Weight: 0.025 kg
Country of origin:  PL
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Female
2-pole
Axial screw connection
Technical data will be only guaranteed with Murrelektronik components.
Axial screw connection only for flexible wires
The clip 70MH-ZZ100-0000000 is needed (2×)
(2.5...4 mm²); 8 mm (4 mm²); (10 mm²)
Certificate
Certificate

Electrical data | Supply
Operating voltage AC 1000 V
Operating voltage DC 1000 V
Operating current 40 A
Installation
Connection cross section min. 2,5 mm²
Connection cross section max. 10 mm²
AWG number min. 13
AWG number max. 7
Installation | Connection
Stripping length min. 5 mm
Stripping length max. 11 mm
Wire insulation diameter variable max. max. 4 mm (2.5...4 mm²); max. 6 mm (6 mm²); max. 10.5 mm (8 mm²)
Connection information Axial screw connection
Tightening torque (2.5 ... 4 mm²); 2 Nm (6 ... 10 mm²)
Tightening torque 1,5 Nm
Gender female
Width across flats SW2
Mating cycles min. 500
Installation | Pin assignment
No. of poles 2
Device protection | Electrical
Pollution Degree 3
Rated surge voltage 8 kV
Overvoltage category (EN 60950-1) III
Mechanical data | Material data
Coating contact silver-plated
Combustibility class (UL94) V-0
Material housing PC
Material contact Brass
Mechanical data | Mounting data
Number of module slots 1
Height 39,4 mm
Width 28,8 mm
Depth 13,6 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 125 °C

ECLASS-6.0 27143424
ECLASS-6.1 27261204
ECLASS-7.0 27440204
ECLASS-8.0 27440204
ECLASS-9.0 27440217
ECLASS-10.1 27440217
ECLASS-11.1 27440217
ECLASS-12.0 27440217
ETIM-5.0 EC000438
customs tariff number 85366990
GTIN 4048879663960
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 70MH-MAC1A-0020703_269367_C6233-01_csa_z_b.pdf (B)
  • Approval: UL Registered US 70MH-MAC1A-0020703_E224242-ECBT2_ur_z_b.pdf (B)
  • Construction files: DXF 70MH-MAC1A-0020703_dxf_x_a.zip (A)
  • Construction files: STP 70MH-MAC1A-0020703_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)

* plus VAT, plus shipping