Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282

MET SINGLE-PHASE SAFETY TRANSFORMER

P:100VA IN:110VAC OUT:24VAC with fuse-clamp

Art.No.: 866154
Weight: 2.4 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Single-phase - Control and Isolation Transformers
100 VA
Isolation class T 60/B
with fuse

Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Input voltage 1 AC 110 V
Input voltage AC 110 V
Current input AC 1,07 A
Max. inrush current 9 A
Short-circuit current 12 A
Electrical data | Output
Output voltage AC 24 V
Output voltage adjustable no
Power rating AC max. 100 VA
Device protection | Electrical
Insulation test voltage input - output 3,5 kV
Mechanical data | Mounting data
Suitable for mounting type Schlüssellochaufhängung
Mounting dimension a 47 mm
Mounting dimension b 64 mm
Mounting dimension c 4,8 mm
Height 82 mm
Width 6 mm
Depth 105 mm
Diameter bore 4,8 mm
Length bore 8 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C
Storage temperature min. -40 °C
Storage temperature max. 80 °C
Conformity
Product standard EN 61558-2-4, EN 61558-2-6, EN 62041 category 0

ECLASS-6.0 27031202
ECLASS-7.0 27031202
ECLASS-8.0 27031202
ECLASS-9.0 27031202
ETIM-5.0 EC002485
customs tariff number 85043180
GTIN 4048879073776
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping