Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
EMMDS 30-64/0,1 OPTO-COUPLER MODULE  50110
Product may differ from image

Last seen products

EMMDS 30-64/0,1 OPTO-COUPLER MODULE

IN: 230 VAC - OUT: 40 VDC / 0,1 A

Art.No.: 50110
Alternative product:   
Weight: 0.039 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Transistor 0.1 A
230 V AC
Double terminals on the output side
Certificate
Certificate

Electrical data | Input
Input voltage AC min. 195 V
Input voltage AC max. 253 V
Input voltage OFF AC min. 0 V
Input voltage OFF AC max. 110 V
Input current 7,5 mA
Electrical data | Output
Switch off delay max. 120 ms
Switch on delay max. 50 ms
Quiescent current OFF max. 0,3 mA
Switching frequency inductive max. 1 Hz
Switching frequency ohmic max. 10 Hz
Voltage switching DC min. 4 V
Switching voltage DC max. 40 V
Switching current min. 1 mA
Switching current max. 0,1 A
Voltage drop DC max. 1,2 V
Diagnostics
Status indication LED red
Device protection | Electrical
Rated insulation voltage 3750 V
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Color housing black
Material housing Plastic
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, G32, (EN 60715)
Height 82 mm
Width 12 mm
Depth 64 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C

ECLASS-6.0 27371604
ECLASS-6.1 27371604
ECLASS-7.0 27371604
ECLASS-8.0 27371604
ECLASS-9.0 27371604
ECLASS-10.1 27371604
ECLASS-11.1 27371604
ECLASS-12.0 27371604
ETIM-5.0 EC001504
customs tariff number 85414900
GTIN 4048879027939
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 50110_9804-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 50110_9804-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 50110_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)

---- Screwdriver ----
---- Over Voltage Limiter ----
---- Marking Accessories ----
* plus VAT, plus shipping