Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282

DRIVE CLIQ CABLE

Specification: 6FX8002-2DC10-1AK0

Art.No.: 7000-SS051-8800900
Weight: 0.642 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


DRIVE-CLiQ signal cable for SINAMICS S120 and motors with DC 24 V wires
Male straight – male straight
DRIVE-CLiQ IP67 – DRIVE CLiQ IP20
Further cable lengths on request.
The resistance to aggressive media should be individually tested for your application. Further details on request.

Cable length 9 m
Side 1
Mounting method pluggable
Family construction form RJ45
Side 2
Mounting method pluggable
Electrical data | Supply
Operating voltage AC max. 30 V
Operating voltage DC max. 30 V
Operating current max. 1,76 A
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20, IP67
Pollution Degree 3
Rated surge voltage 0,5 kV
Material group (IEC 60664-1) II
Mechanical data | Mounting data
Looking techniques DRIVE-CLiQ
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 80 °C
Additional condition temperature range depending on cable quality
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

Cable
wire arrangement green, yellow, pink, blue, red, black
General data | Cable
Cable identification 880
Jacket Color green
Structure | Cable
Amount stranding 2
Stranding 2 wires twisted
Stranding (type 2) 2 wires around Stranding combination twisted
Cable shielding (type) copper braiding, bare
Cable shielding (coverage) 85 %
wire arrangement green, yellow, pink, blue, red, black
Mechanical data | Cable
Cable weigth 75,9 g/m
Material jacket PUR
Outer-diameter (jacket) 6,9 mm
Tolerance outer diameter (sheath) ± 5 %
Material wire insulation Polyolefin
Amount wires 4
Conductor crosssection (wire) 0,2 mm²
Material wire insulation (Data) Polyolefin
Amount wires (Data) 2
Conductor crosssection wire (Data) 0,38 mm²
Temperature range | Cable
Min. operating temperature (static) -20 °C
Max. operating temperature (fixed) 80 °C
Operating temperature min. (dynamic) -20 °C
Operating temperature max. (dynamic) 60 °C
Resistances | Cable
Flame resistance UL 1581 § 1090 | UL 1581 § 1100 FT2 | IEC 60332-2-2
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance Good, application-related testing | DIN EN 60811-404
Installation | Cable
Bending radius (installation) x Outer diameter
Bending radius (fixed) x Outer diameter
Bending radius (dynamic) 10 x Outer diameter
No. of bending cycles (C-track) 5 Mio.
Torsion stress ± 30 °/m

ECLASS-6.0 27061801
ECLASS-7.0 27061801
ECLASS-8.0 27061801
ECLASS-9.0 27061801
ECLASS-10.1 27060307
ECLASS-11.1 27060307
ECLASS-12.0 27060307
ETIM-5.0 EC000830
customs tariff number 85444210
GTIN 4048879501262
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping