Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
DC MOTOR CONTROL 24V/1A 2X M12  556670
Product may differ from image

DC MOTOR CONTROL 24V/1A 2X M12

Art.No.: 556670
Weight: 0.035 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

DC Motor control
24 V DC
Current: 1 A
Certificate
Certificate

Electrical data | Input
Input voltage DC 24 V
Input voltage DC min. 5 V
Input voltage DC max. 32 V
Input current 1000 mA
Electrical data | Output
Output voltage adjustable no
Output current max. 1 A
Installation | Connection
Family construction form M12
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Additional condition protection degree inserted, screwed
Protective circuit output yes, yes, Suppressor diode, 1,5 kW / 36 V
Over voltage protection yes
Mechanical data | Mounting data
Height 24,5 mm
Width 24,5 mm
Depth 60,5 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 60 °C
Storage temperature min. -40 °C
Storage temperature max. 80 °C

ECLASS-6.0 27242609
ECLASS-6.1 27242609
ECLASS-7.0 27242609
ECLASS-8.0 27242609
ECLASS-9.0 27242609
ECLASS-10.1 27242609
ECLASS-11.1 27242609
ECLASS-12.0 27242609
ETIM-5.0 EC002615
customs tariff number 85365080
GTIN 4048879315111
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 556670_1030-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 556670_1030-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 556670_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)
* plus VAT, plus shipping