Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
Cube67 Valve-Interface, Compact Module  5665003
Product may differ from image

Cube67 Valve-Interface, Compact Module

DO8, Festo CPV (9), Sub-D 9 pol., 0,6m, safety outputs (K3)

Art.No.: 5665003
Weight: 0.22 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Compact module - Safety
DO8 - Valve (C) 0.5 m (K3)
Multipole plug (0.5 A)
FESTO - CPV (SUB-D9)
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Certificate
Certificate
Certificate

Connect Product

System cableShow all
Power cableShow all

Electrical data | Supply
Norm operating voltage EN 61131-2
Operating voltage UA DC 24 V
Current consumption max. 50 mA
Total current UA max. 4 A
Total current US max. 4 A
Electrical data | Output
Overload resistant yes
Short-circuit protected yes
Output current per pin max. 0,5 A
Diagnostics
Actuator warning per channel via BUS
Diagnostic No voltage, Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Overload diagnosis yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 150 mm
Width 30 mm
Depth 34,5 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -20 °C
Storage temperature max. 70 °C

Connection types
Connection type 1 Bus In
Connection type 2 Data
Connection type 3 Power In
Connection type 1
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 6
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 Bus internal
PIN 5 Bus internal
PIN 6 0 V
Connection type 2
Family construction form D-Sub
Gender male
No. of poles 9
PIN 1 Out 1
PIN 2 Out 2
PIN 3 Out 3
PIN 4 Out 4
PIN 5 Out 5
PIN 6 Out 10
PIN 7 Out 13
PIN 8 Out 14
PIN 9 0 V
Connection type 3
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 6
PIN 1 24 V DC (UA 1)
PIN 2 24 V DC (UA 2)
PIN 3 0 V
PIN 4 24 V DC (UA 3)
PIN 5 24 V DC (UA 4)
PIN 6 0 V

ECLASS-6.0 27242604
ECLASS-6.1 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ECLASS-10.1 27242604
ECLASS-11.1 27242604
ECLASS-12.0 27242604
ETIM-5.0 EC001599
customs tariff number 85389099
GTIN 4048879324618
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 5665003_E201820-NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 5665003_E201820-NRAQ_ul_z_a.pdf (A)
  • Construction files: DXF 56650_dxf_x_a.zip (A)
  • Construction files: P8 5665003_p8_2_50.zip (50)
  • Construction files: STP 56650_stp_x_a.zip (A)
  • Document: Installation guide 5665003_ina_6_12.pdf (12)
  • Document: User manual 56972_hdb_x_25.zip (25)
  • Document: User manual 56975_hdb_x_13.zip (13)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 5665003_1056-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 5665003_1056-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 5665003_DIN EN ISO 13849-1-BerechnungV1.4_mttf_p_b.pdf (B)

---- Data Line ----
---- Mounting Rail Adapter ----
---- Sensor-Actuator Adapter ----
---- Grounding Material ----
---- Device Marker ----
* plus VAT, plus shipping