Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
Cube67 Diagnostic Gateway  56968
Product may differ from image

Cube67 Diagnostic Gateway

Diagnosis made easy, Simple system overview

Art.No.: 56968
Weight: 0.915 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Cube67
Diagnostic gateway
Ethernet TCP/IP
Certificate
Certificate
Certificate

Connect Product

System cableShow all
Power cableShow all
Data cableShow all

Electrical data | Supply
Operating voltage DC 24 V
Operating voltage DC min. 18 V
Operating voltage DC max. 30 V
Current consumption max. 200 mA
Industrial communication | Bus data
Internal system connection yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Invers-polarity protection yes
Over voltage protection yes
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 42 mm
Width 63 mm
Depth 225 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -25 °C
Storage temperature max. 70 °C

Connection types
Connection type 1 Bus Out
Connection type 2 Port1, Port2
Connection type 3 Power In
Connection type 4 Power Out
Connection type 1
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 6
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 Bus internal
PIN 5 Bus internal
PIN 6 0 V
Connection type 2
Mounting method inserted, screwed
Tightening torque 0,6 Nm
Family construction form M12
Gender female
Color contact carrier black
Coding D
No. of poles 4
PIN 1 TD +
PIN 2 RD +
PIN 3 TD -
PIN 4 RD -
Connection type 3
Family construction form 7/8"
Gender male
Color contact carrier black
No. of poles 5
PIN 1 0 V
PIN 2 0 V
PIN 3 PE
PIN 4 24 V DC (US)
PIN 5 24 V DC (UA)
Connection type 4
Family construction form 7/8"
Gender female
Color contact carrier black
No. of poles 5
PIN 1 0 V
PIN 2 0 V
PIN 3 PE
PIN 4 24 V DC (US)
PIN 5 24 V DC (UA)

ECLASS-6.0 27242608
ECLASS-6.1 27242608
ECLASS-7.0 27242608
ECLASS-8.0 27242608
ECLASS-9.0 27242608
ECLASS-10.1 27242608
ECLASS-11.1 27242608
ECLASS-12.0 27242608
ETIM-5.0 EC001604
customs tariff number 85389099
GTIN 4048879652216
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 56968_E201820-NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 56968_E201820-NRAQ_ul_z_a.pdf (A)
  • Construction files: DXF 55289_dxf_x_a.zip (A)
  • Construction files: P8 56968_p8_2_50.zip (50)
  • Construction files: STP 55287_stp_x_a.zip (A)
  • Document: Installation guide 56968_ina_x_12.zip (12)
  • Document: User manual 56968_hdb_x_16.zip (16)
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 56968_28-03.21_uk_z_a.pdf (A)
  • Information: Diverses Compactflyer_Cube67_Diagnose-Gateway_11-16_x_a.zip (A)
  • Information: EU declaration of conformity 56968_28-03.21_ce_z_b.pdf (B)
  • Software: Firmware 56968_1.06-V_tb5_x_10.zip (10)

---- Screw Plug ----
---- Power-Cable ----
---- Sensor-Actuator-Line ----
---- Field Wireable Circular Connector ----
---- Data Line ----
---- Unmanaged Switch ----
---- Current Supply ----
---- Terminating Resistor ----
* plus VAT, plus shipping