Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282

M8 FEMALE 0°

PUR 3x0.25 shielded 7.5m

Art.No.: 7000-08045-7070750
Alternative product:   
Weight: 0.28 kg
Country of origin:  PL
not available
List price per piece:
Download to Easy-Import-Export

Description


Female straight
M8, 3-pole
shielded
with cable sleeves
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.

Cable length 7,5 m
Side 1
Tightening torque 0,4 Nm
Mounting method inserted, screwed
Family construction form M8
Thread M8 x 1
Material PUR
Width across flats SW9
Degree of protection (EN IEC 60529) IP66K, IP67
Electrical data | Supply
Operating voltage AC max. 60 V
Operating voltage DC max. 60 V
Current operating per contact max. 3 A
Installation | Connection
Mounting set M8 x 1
Device protection | Electrical
Additional condition protection degree inserted, screwed
Mechanical data | Material data
Coating of fitting nickel plated
Material screw connection Zinc die-casting
Mechanical data | Mounting data
Mounting method inserted, screwed, Shaking protection

General data | Cable
Cable identification 707
Jacket Color green
Type of Certificate cURus
Structure | Cable
Amount stranding 2
Stranding 2 wires twisted
Stranding (type 2) 2 Stranded joints with 2 Filler twisted
Banding Fleece
Filler yes
wire arrangement brown, black, blue, white
Mechanical data | Cable
Cable weigth 69,3 g/m
Material jacket PVC
Shore hardness jacket 85 ± 5 Shore A
Freedom from ingredients (jacket) lead-free, cadmium-free, CFC-free
Outer-diameter (jacket) 7,2 mm
Tolerance outer diameter (sheath) ± 5 %
Material wire insulation PP
Amount wires 4
Outer diameter insulation 1,25 mm
Outer diameter tolerance core insulation ± 5 %
Shore hardness wire insulation 65 ± 3 Shore D
Ingredient freeness wire insulation lead-free, cadmium-free, CFC-free, halogen-free, silicone-free
Amount strands (wire) 7
Diameter of single wires 22 AWG
Conductor crosssection (wire) 22 AWG
Material conductor wire Stranded copper wire, bare
Electrical data | Cable
Nominal voltage AC max. 300 V
Current load capacity (standard) to DIN VDE 0298-4
Current load capacity min. wire 4,8 A
Electrical resistance line constant wire 59 Ω/km @ 20 °C
AC withstand voltage (wire - wire) 3 kV @ 60 s
Electrical capacity line constant (wire - wire) 49000 pF/km
Power frequency withstand voltage (wire - jacket) 3 kV @ 60 s
Temperature range | Cable
Min. operating temperature (static) -40 °C
Max. operating temperature (fixed) 80 °C
Operating temperature min. (dynamic) -5 °C
Operating temperature max. (dynamic) 70 °C
Resistances | Cable
Flame resistance UL 1581 § 1100 FT2 | IEC 60332-2-2 | UL 1581 § 1090
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance DIN EN 60811-404 | Good, application-related testing
Installation | Cable
Bending radius (fixed) 7 x Outer diameter
Bending radius (dynamic) 12 x Outer diameter

customs tariff number 85444290
GTIN 4048879230322
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Unfortunately no data available for this article to add to the data cart.
* plus VAT, plus shipping