Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282

M23 female 0° with cable

PUR 6x0.34+3x0.75 gy UL/CSA drag ch. 15m

Art.No.: 7000-23031-3551500
Weight: 1.817 kg
Country of origin:  DE
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


Female straight
M23, 12-pole
9-pole used
for 6-way distribution box, 4-pole
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.

Cable length 15 m
Side 1
Tightening torque 2 Nm
Family construction form M23
Thread M23 x 1
Width across flats SW27
Degree of protection (EN IEC 60529) IP65, IP67
Electrical data | Supply
Operating voltage AC max. 125 V
Operating voltage DC max. 125 V
Current operating per contact max. 7,5 A
Device protection | Electrical
Additional condition protection degree inserted, screwed
Mechanical data | Mounting data
Mounting method inserted, screwed, Shaking protection
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C
Additional condition temperature range depending on cable quality

General data | Cable
STOOW style jacket Hybrid, Signal, Power
Cable identification 355
Cable Type 2
Jacket Color gray
Type of Certificate cURus
Structure | Cable
Amount stranding 1
Stranding 9 wires around Core filler twisted
Cable shielding (type) copper braiding, bare
Cable shielding (coverage) 85 %
Filler yes
wire arrangement white, green, yellow, gray, pink, red, green-yellow, brown, blue
Mechanical data | Cable
Cable weigth 124,3 g/m
Material jacket PUR
Shore hardness jacket 87 ± 5 Shore A
Freedom from ingredients (jacket) lead-free, cadmium-free, CFC-free, silicone-free
Outer-diameter (jacket) 8,5 mm
Tolerance outer diameter (sheath) ± 5 %
Material inner jacket PVC
Color (inner jacket) gray
Material wire insulation PVC
Amount wires 6
Outer diameter insulation 1,3 mm
Outer diameter tolerance core insulation ± 5 %
Shore hardness wire insulation 43 ± 5 Shore D
Material properties wire insulation good machinability
Ingredient freeness wire insulation lead-free, cadmium-free, CFC-free, silicone-free
Amount strands (wire) 19
Diameter of single wires 0,15 mm
Conductor crosssection (wire) 0,34 mm²
Material conductor wire Stranded copper wire, bare
Conductor type (wire) Strand class 5
Material wire insulation (Power) PVC
Outer diameter wire insulation (Power) 1,8 mm
Tolerance outer diameter wire insulation (Power) ±5 %
Shore hardness wire insulation (Power) 43±5 Shore D
Material properties wire insulation (Power) good machinability
Ingredient freeness wire insulation (Power) lead-free, cadmium-free, CFC-free, silicone-free
Amount strands wire (Power) 42
Diameter of single wires (Power) 0,15 mm
Wire conductor cross section (Power) 0,75 mm²
Material conductor wire (Power) Stranded copper wire, bare
Conductor type wire (Power) strand class 6
Traversing distance (C-track) 5 m @ 25 °C
Travel speed (C-track) 2 Mio. @ 25 °C
Travel speed (C-track) 3
Electrical data | Cable
Max. rated voltage (conductor - conductor) 300 V
Max. rated voltage (conductor - ground) 300 V
Current load capacity (standard) to DIN VDE 0298-4
Current load capacity min. wire 4 A
Electrical resistance line constant wire 57 Ω/km @ 20 °C
Electrical resistance coating wire (Power) 26 Ω/km @20 °C
AC withstand voltage (wire - wire) 2 kV @ 60 s
Power frequency withstand voltage (wire - jacket) 2 kV @ 60 s
Loop resistance 7,8 A
Temperature range | Cable
Min. operating temperature (static) -30 °C
Max. operating temperature (fixed) 80 °C
Operating temperature min. (dynamic) -5 °C
Operating temperature max. (dynamic) 70 °C
Resistances | Cable
Flame resistance UL 1581 § 1090 | UL 1581 § 1100 FT2 | IEC 60332-2-2
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance Good, application-related testing | DIN EN 60811-404
Installation | Cable
Bending radius (fixed) 5 x Outer diameter
Bending radius (dynamic) 10 x Outer diameter

ECLASS-6.0 27279218
ECLASS-7.0 27279218
ECLASS-8.0 27279218
ECLASS-9.0 27060311
ECLASS-10.1 27060311
ECLASS-11.1 27060311
ECLASS-12.0 27060311
ETIM-5.0 EC001855
customs tariff number 85444290
GTIN 4048879188425
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
* plus VAT, plus shipping