Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
M8 male 0° / M8 female 0° B-cod.  7000-89301-6950025
Product may differ from image

M8 male 0° / M8 female 0° B-cod.

PUR 5x0.25 bk UL 0.25m

Art.No.: 7000-89301-6950025
Weight: 0.012 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


Male straight – female straight
M8, 5-pole
B-coded
with cable sleeves
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Certificate
Certificate
Certificate

Cable length 0,25 m
Side 1
Tightening torque 0,4 Nm
Mounting method inserted, screwed
Coating contact gold plated
Family construction form M8
Thread M8 x 1
Coding B
Material contact Copper alloy
No. of poles 5
Width across flats SW9
Side 2
Tightening torque 0,4 Nm
Mounting method inserted, screwed
Coating contact gold plated
Family construction form M8
Thread M8 x 1
Coding B
Material contact Copper alloy
No. of poles 5
Electrical data | Supply
Operating voltage AC max. 30 V
Operating voltage DC max. 30 V
Current operating per contact max. 3 A
Diagnostics
Status indication LED no
Installation | Connection
Mating cycles min. 100
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Additional condition protection degree inserted, screwed
Pollution Degree 3/2
Insulation resistance min. 100 MΩ
Mechanical data | Material data
Coating locking Nickeled
Material gasket FKM
Material housing TPU
Locking material Zinc die-casting
Mechanical data | Mounting data
Mounting method inserted, screwed, Shaking protection
Environmental characteristics | Climatic
Operating temperature min. -30 °C
Operating temperature max. 80 °C
Additional condition temperature range depending on cable quality
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

General data | Cable
Cable identification 695
Jacket Color black
Structure | Cable
Amount stranding 1
Stranding 5 wires twisted
wire arrangement brown, white, black, blue, gray
Mechanical data | Cable
Material jacket PUR
Outer-diameter (jacket) 4,7 mm
Tolerance outer diameter (sheath) ± 5 %
Material wire insulation PP
Amount wires 5
Outer diameter insulation 1,2 mm
Outer diameter tolerance core insulation ± 5 %
Amount strands (wire) 32
Diameter of single wires 0,1 mm
Conductor crosssection (wire) 0,25 mm²
Material conductor wire Stranded copper wire, bare
Conductor type (wire) strand class 6
Electrical data | Cable
Nominal voltage AC max. 300 V
Current load capacity (standard) to DIN VDE 0298-4
Current load capacity min. wire 4,8 A
Electrical resistance line constant wire 58 Ω/km @ 20 °C
AC withstand voltage (wire - wire) 3 kV @ 60 s
Power frequency withstand voltage (wire - jacket) 3 kV @ 60 s
Temperature range | Cable
Min. operating temperature (static) -25 °C
Max. operating temperature (fixed) 80 °C
Operating temperature min. (dynamic) -10 °C
Operating temperature max. (dynamic) 80 °C
Resistances | Cable
Flame resistance UL 1581 § 1090 | IEC 60332-2-2 | UL 1581 § 1100 FT2
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance DIN EN 60811-404 | Good, application-related testing
Installation | Cable
Bending radius (dynamic) 7,5 x Outer diameter
Travel speed (C-track) 5 Mio. @ 25 °C

ECLASS-6.0 27279218
ECLASS-6.1 27279218
ECLASS-7.0 27279218
ECLASS-8.0 27279218
ECLASS-9.0 27060311
ECLASS-10.1 27060311
ECLASS-11.1 27060311
ECLASS-12.0 27060311
ETIM-5.0 EC001855
customs tariff number 85444290
GTIN 4048879809450
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 7000-89301-695xxxx_E325311-CYJV8_urc_z_a.pdf (A)
  • Approval: UL Registered US 7000-89301-695xxxx_E325311-CYJV2_ur_z_a.pdf (A)
  • Construction files: STP 7000-89301_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA con_01-10.21_uk_z_c.pdf (C)
  • Information: EU declaration of conformity con_01-10.21_ce_z_c.pdf (C)
* plus VAT, plus shipping