Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
M8 St. 0° / M8 Bu. 0° A-cod. shielded  7000-87711-4930700
Product may differ from image

M8 St. 0° / M8 Bu. 0° A-cod. shielded

PUR 6x0.14 geschirmt UL sw 7m

Art.No.: 7000-87711-4930700
Weight: 0.115 kg
Country of origin:  PL
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


Male straight – female straight
M8 – M8
6-pole
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.

Cable length 7 m
Side 1
Tightening torque 0,2 Nm
Family construction form M8
Thread M8 x 1
Coding A
Material contact Copper alloy
No. of poles 6
Side 2
Tightening torque 0,2 Nm
Family construction form M8
Thread M8 x 1
Coding A
Material contact Copper alloy
No. of poles 6
Electrical data | Supply
Operating voltage AC 30 V
Operating voltage DC 30 V
Current operating per contact max. 1,5 A
Installation | Connection
Mating cycles min. 100
Device protection | Electrical
Degree of protection (EN IEC 60529) IP65, IP67
Additional condition protection degree inserted, screwed
Pollution Degree 3
Insulation resistance min. 100 MΩ
Overvoltage category (EN 60950-1) II
Mechanical data | Material data
Coating locking Nickeled
Material gasket NBR
Material housing TPU
Locking material Zinc die-casting
Mechanical data | Mounting data
Mounting method inserted, screwed, Shaking protection
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 90 °C
Additional condition temperature range depending on cable quality
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Conformity
Product standard DIN EN 61076-2-114 (M8)

General data | Cable
Cable identification 493
Jacket Color gray
Structure | Cable
Amount stranding 1
Stranding 6 wires twisted
Cable shielding (type) copper braiding, bare
Filler yes
wire arrangement white, brown, green, yellow, gray, pink, blue, red
Mechanical data | Cable
Cable weigth 37,4 g/m
Material jacket PUR
Outer-diameter (jacket) 5,2 mm
Tolerance outer diameter (sheath) ± 5 %
Amount wires 6
Outer diameter insulation 1,05 mm
Outer diameter tolerance core insulation ± 5 %
Amount strands (wire) 18
Diameter of single wires 0,1 mm
Conductor crosssection (wire) 0,14 mm²
Material conductor wire Stranded copper wire, bare
Temperature range | Cable
Min. operating temperature (static) -40 °C
Max. operating temperature (fixed) 80 °C
Operating temperature min. (dynamic) -5 °C
Operating temperature max. (dynamic) 80 °C
Resistances | Cable
UV resistance DIN EN ISO 4892-2 A
Flame resistance UL 1581 § 1100 FT2 | UL 1581 § 1090 | IEC 60332-2-2
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance Good, application-related testing | DIN EN 60811-404
Installation | Cable
Bending radius (fixed) 10 x Outer diameter
Bending radius (dynamic) 10 x Outer diameter
Travel speed (C-track) 4 Mio.

ECLASS-6.0 27260705
ECLASS-6.1 27279218
ECLASS-7.0 27279218
ECLASS-8.0 27279218
ECLASS-9.0 27060311
ECLASS-10.1 27060311
ECLASS-11.1 27060311
ECLASS-12.0 27060311
ETIM-5.0 EC002640
customs tariff number 85444290
GTIN 4048879820493
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7000-87711_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA con_01-10.21_uk_z_c.pdf (C)
  • Information: EU declaration of conformity con_01-10.21_ce_z_c.pdf (C)
* plus VAT, plus shipping