Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282

RJ45 male 0° / RJ45 male 0° shielded

PUR 4x2xAWG26 shielded gn UL/CSA 0,5m

Art.No.: 7001-74311-7900050
Weight: 0.046 kg
Country of origin:  HU
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


Ethernet

Male straight – male straight
RJ45 – RJ45, 8-pole
shielded
without cable sleeves
Further cable lengths on request.
Product fulfills requirements according to UN/ECE R118
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Certificate
Certificate
Certificate
Certificate

Cable length 0,5 m
Side 1
Mounting method inserted
Side 2
Mounting method inserted
Electrical data | Supply
Operating voltage DC max. 60 V
Current operating per contact max. 1,5 A
Industrial communication
Transfer parameters CAT6, Class EA (ISO/IEC 11801:2002), (EN 50173-1)
Data transmission rate max. 10000 MBit/s
Diagnostics
Status indication LED no
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Pollution Degree 3
Rated surge voltage 1 kV
Material group (IEC 60664-1) I
Mechanical data
Contour for corrugated hose without
Mechanical data | Material data
Material housing PUR
Locking material PA
Mechanical data | Mounting data
Looking techniques Snap-in connector
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C
Additional condition temperature range depending on cable quality
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

General data | Cable
Cable identification 790
Jacket Color green
Type of Certificate cURus
Structure | Cable
Amount stranding 4
Stranding 2 wires twisted
Amount stranding (type 2) 1
Stranding (type 2) 4 Stranded joints twisted
Cable shielding (type) copper braid, tinned
Cable shielding (coverage) 65 %
Banding Foil
wire arrangement (white, orange), (white, blue), (white, brown), (white, green)
Mechanical data | Cable
Cable weigth 52,8 g/m
Material jacket PUR
Shore hardness jacket 89 Shore A
Freedom from ingredients (jacket) lead-free, CFC-free, halogen-free
Outer-diameter (jacket) 6,4 mm
Tolerance outer diameter (sheath) ± 5 %
Material wire insulation PE
Amount wires 8
Outer diameter insulation 1,05 mm
Outer diameter tolerance core insulation ± 5 %
Shore hardness wire insulation 65 Shore D
Ingredient freeness wire insulation lead-free, CFC-free, halogen-free
Amount strands (wire) 7
Diameter of single wires 26 AWG
Conductor crosssection (wire) 26 AWG
Material conductor wire Stranded copper wire, bare
Electrical data | Cable
Loop resistance 5000 MΩ × km
Nominal voltage AC max. 125 V
Current load capacity (standard) to DIN VDE 0298-4
Current load capacity min. wire 2 A
Electrical resistance line constant wire 140 Ω/km @ 20 °C
AC withstand voltage (wire - wire) 2 kV @ 60 s
Electrical capacity line constant (wire - wire) 44000 pF/km
Power frequency withstand voltage (wire - jacket) 2 kV @ 60 s
AC withstand voltage (wire - shield) 2 kV @ 60 s
Temperature range | Cable
Min. operating temperature (static) -40 °C
Max. operating temperature (fixed) 80 °C
Operating temperature min. (dynamic) -30 °C
Operating temperature max. (dynamic) 70 °C
Resistances | Cable
Flame resistance IEC 60332-2-2 | UL 1581 § 1100 FT2 | UL 1581 § 1090
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance Good, application-related testing | DIN EN 60811-404
Installation | Cable
Bending radius (fixed) 8 x Outer diameter
Bending radius (dynamic) 10 x Outer diameter

ECLASS-6.0 27061801
ECLASS-6.1 27060307
ECLASS-7.0 27060307
ECLASS-8.0 27060307
ECLASS-9.0 27060307
ECLASS-10.1 27060307
ECLASS-11.1 27060307
ECLASS-12.0 27060307
ETIM-5.0 EC002599
customs tariff number 85444210
GTIN 4048879746151
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA con_01-10.21_uk_z_c.pdf (C)
  • Information: EU declaration of conformity con_01-10.21_ce_z_c.pdf (C)
* plus VAT, plus shipping