M12 male 0° / M12 female 0° A-cod. F&B Pro
TPE-S 0.5+0.25 shielded bu UL robot+drag ch. 4m
Art.No.: | 7024-46041-5230400 |
Weight: | 0.36 kg |
Country of origin: | DE |
Contact Us for Availability
Description
Plug Connectors for Food & Beverage
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Male straight – female straight
M12 F&B Pro
6-pole
Stainless steel 1.4404 (V4A)
without cable sleeves
IP69K
Cube67
Plastic housings with good resistance against chemicals and oils.
Technical Data
Cable length | 4 m |
---|
Side 1
Tightening torque | 0,6 Nm |
---|---|
Mounting method | inserted, screwed |
Coating contact | gold plated |
Family construction form | M12 |
Thread | M12 x 1 |
Coding | A |
Material contact | Copper alloy |
No. of poles | 6 |
Degree of protection (EN IEC 60529) | IP65, IP68, IP69K |
Side 2
Tightening torque | 0,6 Nm |
---|---|
Mounting method | inserted, screwed |
Coating contact | gold plated |
Family construction form | M12 |
Thread | M12 x 1 |
Coding | A |
Material contact | Copper alloy |
No. of poles | 6 |
Width across flats | SW14 |
Degree of protection (EN IEC 60529) | IP65, IP68, IP69K |
Electrical data | Supply
Operating voltage AC max. | 30 V |
---|---|
Operating voltage DC max. | 30 V |
Current operating per contact max. | 4 A |
Diagnostics
Status indication LED | no |
---|
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|---|
Pollution Degree | 3 |
Rated surge voltage | 0,8 kV |
Material group (IEC 60664-1) | I |
Mechanical data
Contour for corrugated hose | without |
---|
Mechanical data | Material data
Color contact carrier | ice blue |
---|---|
Material gasket | EPDM |
Material housing | PP |
Material contact carrier | PP |
Locking material | Stainless steel 1.4404 (V4A) |
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 105 °C |
Additional condition temperature range | depending on cable quality |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Conformity
Product standard | DIN EN 61076-2-101 (M12), FDA conform |
---|
Cable data
Cable
wire arrangement | blue, white, brown, black, (gray, pink) |
---|
General data | Cable
Cable identification | 523 |
---|---|
Jacket Color | blue |
Type of Certificate | cURus |
Structure | Cable
Amount stranding | 1 |
---|---|
Stranding | 2 wires twisted |
Stranding (type 2) | 4 wires with Stranding combination twisted |
Cable shielding (type) | copper braid, tinned |
Cable shielding (coverage) | 80 % |
Banding | Fleece |
Filler | yes |
wire arrangement | blue, white, brown, black, (gray, pink) |
Mechanical data | Cable
Cable weigth | 82,5 g/m |
---|---|
Material jacket | TPE-S |
Shore hardness jacket | 47 ± 5 Shore D |
Freedom from ingredients (jacket) | lead-free, CFC-free, halogen-free |
Outer-diameter (jacket) | 7,9 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material wire insulation | PP |
Amount wires | 2 |
Outer diameter insulation | 1,35 mm |
Outer diameter tolerance core insulation | ± 5 % |
Ingredient freeness wire insulation | lead-free, CFC-free, halogen-free |
Amount strands (wire) | 32 |
Diameter of single wires | 0,1 mm |
Conductor crosssection (wire) | 0,25 mm² |
Material conductor wire | Stranded copper wire, bare |
Conductor type (wire) | strand class 6 |
Material wire insulation (Data) | PP |
Outer diameter wire insulation (Data) | 1,5 mm |
Tolerance outer diameter wire insulation (data) | ± 5 % |
Ingredient freeness wire insulation (Data) | lead-free, CFC-free, halogen-free |
Amount wires (Data) | 1 |
Amount strands wire (Data) | 28 |
Diameter of single wires (Data) | 0,15 mm |
Conductor crosssection wire (Data) | 0,5 mm² |
Material conductor wire (Data) | Stranded copper wire, bare |
Wire conductor type (Data) | strand class 6 |
Electrical data | Cable
Nominal voltage AC max. | 300 V |
---|---|
Current load capacity (standard) | to DIN VDE 0298-4 |
Current load capacity min. wire | 4,5 A |
Current load capacity min. Wire (Data) | 7,2 A |
Electrical resistance line constant wire | 76 Ω/km @ 20 °C |
Electrical resistance coating wire (Data) | 34 Ω/km @ 20 °C |
AC withstand voltage (wire - wire) | 3 kV @ 60 s |
Electric inductivity line constant | 0,58 mH/km |
Power frequency withstand voltage (wire - jacket) | 3 kV @ 60 s |
AC withstand voltage (wire - shield) | 3 kV @ 60 s |
Temperature range | Cable
Min. operating temperature (static) | -40 °C |
---|---|
Max. operating temperature (fixed) | 105 °C |
Operating temperature min. (dynamic) | -25 °C |
Operating temperature max. (dynamic) | 105 °C |
Resistances | Cable
Flame resistance | IEC 60332-2-2 | UL 1581 § 1100 FT2 | UL 1581 § 1090 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | DIN EN 60811-404 | Good, application-related testing |
Installation | Cable
Bending radius (installation) | x Outer diameter |
---|---|
Bending radius (fixed) | 5 x Outer diameter |
Bending radius (dynamic) | 10 x Outer diameter |
No. of bending cycles (C-track) | 4 Mio. @ 20 °C |
Traversing distance (C-track) | 10 m @ 20 °C |
Travel speed (C-track) | 3 m/s @ 20 °C |
No. of torsion cycles | 2 Mio. |
Torsion stress | ± 180 °/m |
Commercial data
ECLASS-6.0 | 27061801 |
---|---|
ECLASS-6.1 | 27060307 |
ECLASS-7.0 | 27060307 |
ECLASS-8.0 | 27060307 |
ECLASS-9.0 | 27060307 |
ECLASS-10.1 | 27060307 |
ECLASS-11.1 | 27060307 |
ECLASS-12.0 | 27060307 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
GTIN | 4048879876131 |
Packaging unit | 1 |