Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282

DRIVE CLIQ CABLE

Specification: 6FX5002-2DC10-1CB0

Art.No.: 7000-SS051-8812100
Weight: 1.752 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


DRIVE-CLiQ signal cable for SINAMICS S120 and motors with DC 24 V wires
Male straight – male straight
DRIVE-CLiQ IP67 – DRIVE CLiQ IP20
Further cable lengths on request.
The resistance to aggressive media should be individually tested for your application. Further details on request.

Cable length 21 m
Side 1
Mounting method pluggable
Family construction form RJ45
Side 2
Mounting method pluggable
Electrical data | Supply
Operating voltage AC max. 30 V
Operating voltage DC max. 30 V
Operating current max. 1,76 A
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20, IP67
Pollution Degree 3
Rated surge voltage 0,5 kV
Material group (IEC 60664-1) II
Mechanical data | Mounting data
Looking techniques DRIVE-CLiQ
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 80 °C
Additional condition temperature range depending on cable quality
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

Cable
wire arrangement (green, yellow), (pink, blue), (red, black)
General data | Cable
Cable identification 881
Function cable Hybrid, Data, Power
Jacket Color green
Type of Certificate cURus
Structure | Cable
Amount stranding 3
Stranding 2 wires with Filler twisted
Stranding (type 2) 3 Stranded joints with Filler twisted
Cable shielding (type) copper braid, tinned
Cable shielding (coverage) 85 %
Filler yes
wire arrangement (green, yellow), (pink, blue), (red, black)
Mechanical data | Cable
Material jacket PVC
Freedom from ingredients (jacket) lead-free, CFC-free, silicone-free
Outer-diameter (jacket) 6,95 mm
Tolerance outer diameter (sheath) ± 5 %
Material wire insulation PE
Amount wires 4
Outer diameter insulation 1,03 mm
Outer diameter tolerance core insulation ± 5 %
Ingredient freeness wire insulation lead-free, CFC-free, halogen-free, silicone-free
Amount strands (wire) 7
Diameter of single wires 24 AWG
Conductor crosssection (wire) 24 AWG
Material conductor wire Stranded copper wire, bare
Electrical function wire Data
Material wire insulation (Power) PE
Outer diameter wire insulation (Power) 1,03 mm
Tolerance outer diameter wire insulation (Power) ±5 %
Ingredient freeness wire insulation (Power) lead-free, CFC-free, halogen-free
Amount wires (Power) 2
Amount strands wire (Power) 7
Diameter of single wires (Power) 22 AWG
Wire conductor cross section (Power) 22 AWG
Material conductor wire (Power) copper stranded wire, tinned
Electrical data | Cable
Nominal voltage AC max. 30 V
Electrical function wire Data
Characteristic impedance 100 Ω ± 15 % @ 1 MHz
Electrical resistance line constant wire 90 Ω/km @ 20 °C
Electrical resistance coating wire (Power) 55 Ω/km @20 °C
AC withstand voltage (wire - wire) 0,5 kV @ 60 s
Electric capacitance 50000 pF/km
Power frequency withstand voltage (wire - jacket) 0,5 kV @ 60 s
AC withstand voltage (wire - shield) 0,5 kV @ 60 s
Isolation resistance 1000 MΩ × km
Temperature range | Cable
Min. operating temperature (static) -20 °C
Max. operating temperature (fixed) 80 °C
Operating temperature min. (dynamic) 0 °C
Operating temperature max. (dynamic) 60 °C
Resistances | Cable
Flame resistance UL 1581 § 1090 | UL 1581 § 1100 FT2 | IEC 60332-2-2
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance Good, application-related testing | DIN EN 60811-404
Installation | Cable
No. of bending cycles (C-track) 0,1 Mio.
Traversing distance (C-track) 10 m @ 25 °C | horizontal
Travel speed (C-track) 0,5 m/s @ 25 °C

ECLASS-6.0 27061801
ECLASS-7.0 27061801
ECLASS-8.0 27061801
ECLASS-9.0 27061801
ECLASS-10.1 27060307
ECLASS-11.1 27060307
ECLASS-12.0 27060307
ETIM-5.0 EC000830
customs tariff number 85444210
GTIN 4048879864312
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping