Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
DRIVE CLIQ CABLE  7000-SS021-8840800
Product may differ from image

Last seen products

DRIVE CLIQ CABLE

Specification: 6FX2002-1DC00-1AJ0

Art.No.: 7000-SS021-8840800
Weight: 0.59 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


DRIVE-CLiQ-System
Male straight – male straight
DRIVE-CLiQ IP20 - DRIVE CLiQ IP20
Further cable lengths on request.
The resistance to aggressive media should be individually tested for your application. Further details on request.

Cable length 8 m
Electrical data | Supply
Operating voltage AC max. 30 V
Operating voltage DC max. 30 V
Operating current max. 1,76 A
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Pollution Degree 3
Rated surge voltage 0,5 kV
Material group (IEC 60664-1) II
Mechanical data | Mounting data
Looking techniques DRIVE-CLiQ
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 80 °C
Additional condition temperature range depending on cable quality
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

General data | Cable
Cable identification 884
Jacket Color gray
Structure | Cable
Amount stranding 2
Stranding 2 wires twisted
Cable shielding (type) copper braiding, bare
wire arrangement green, yellow, pink, blue
Mechanical data | Cable
Material jacket PVC
Outer-diameter (jacket) 6,9 mm
Tolerance outer diameter (sheath) ± 5 %
Material wire insulation PE
Amount wires 4
Conductor crosssection (wire) 0,22 mm²
Temperature range | Cable
Min. operating temperature (static) -20 °C
Max. operating temperature (fixed) 80 °C
Operating temperature min. (dynamic) 0 °C
Operating temperature max. (dynamic) 60 °C
Resistances | Cable
Flame resistance UL 1581 § 1090 | IEC 60332-2-2 | UL 1581 § 1100 FT2
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance Good, application-related testing | DIN EN 60811-404
Installation | Cable
Bending radius (fixed) 7,5 x Outer diameter
Bending radius (dynamic) 15 x Outer diameter

ECLASS-6.0 27061801
ECLASS-6.1 27060307
ECLASS-7.0 27060307
ECLASS-8.0 27060307
ECLASS-9.0 27060307
ECLASS-10.1 27060307
ECLASS-11.1 27060307
ECLASS-12.0 27060307
ETIM-5.0 EC000830
customs tariff number 85444210
GTIN 4048879912372
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping