wire bundle MASI
PUR profile cable 2x2.5 ye 100m
Art.No.: | 7000-C9901-1780000 |
Weight: | 7.628 kg |
Country of origin: | DE |
not available
Description
PUR (UL/CSA)
suitable for C-tracks
2× 2.5 mm²
suitable for C-tracks
2× 2.5 mm²
Cable data
General data | Cable
Cable identification | 178 |
---|---|
Jacket Color | yellow |
Structure | Cable
wire arrangement | brown, blue |
---|
Mechanical data | Cable
Cable weigth | 83,6 g/m |
---|---|
Material jacket | PUR |
Material wire insulation | PP |
Amount wires | 2 |
Ingredient freeness wire insulation | lead-free, cadmium-free, CFC-free, halogen-free, silicone-free |
Travel speed (C-track) | 5 Mio. |
Amount strands (wire) | 140 |
Diameter of single wires | 0,15 mm |
Conductor crosssection (wire) | 2,5 mm² |
Material conductor wire | copper stranded wire, tinned |
Conductor type (wire) | strand class 6 |
Electrical data | Cable
Nominal voltage AC max. | 32 V |
---|---|
Current load capacity (standard) | to DIN VDE 0298-4 |
Current load capacity min. wire | 26 A |
Electrical resistance line constant wire | 8,2 Ω/km @ 20 °C |
Temperature range | Cable
Operating temperature min. (dynamic) | -40 °C |
---|---|
Operating temperature max. (dynamic) | 80 °C |
Resistances | Cable
Flame resistance | UL 1581 § 1090 | IEC 60332-2-2 | UL 1581 § 1100 FT2 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | DIN EN 60811-404 | Good, application-related testing |
Installation | Cable
Bending radius (fixed) | 3 x Outer diameter |
---|---|
Bending radius (dynamic) | 6 x Outer diameter |
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-7.0 | 27440104 |
ECLASS-8.0 | 27440104 |
ECLASS-9.0 | 27440102 |
ETIM-5.0 | EC001578 |
customs tariff number | 85444995 |
GTIN | 4048879642279 |
Packaging unit | 1 |