Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
Coding pin  70MH-ZC001-1000000
Product may differ from image

Coding pin

10 pieces

Art.No.: 70MH-ZC001-1000000
Weight: 0.028 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Coding pin
Quantity: 10 pcs.
Technical data will be only guaranteed with Murrelektronik components.

Mechanical data | Material data
Coating housing verzinkt
Material housing Steel
Mechanical data | Mounting data
Height 22,5 mm
Width 5 mm
Depth 5 mm

ECLASS-6.0 27269203
ECLASS-6.1 27269203
ECLASS-7.0 27440203
ECLASS-8.0 27440203
ECLASS-9.0 27440203
ECLASS-10.1 27440203
ECLASS-11.1 27440203
ECLASS-12.0 27440203
ETIM-5.0 EC002608
customs tariff number 73182900
GTIN 4048879649759
Packaging unit 10

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 70MH-ZC001-1000000_dxf_x_a.zip (A)
  • Construction files: STP 70MH-ZC001-1000000_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
* plus VAT, plus shipping