Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
CUBE20S COMMUNICATION MODULE  57141
Product may differ from image

Last seen products

CUBE20S COMMUNICATION MODULE

RS422/485

Art.No.: 57141
Weight: 0.065 kg
Country of origin:  TH
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

RS422
RS485
Certificate
Certificate

Electrical data | Supply
Current consumption max. 100 mA
module supply via system connection
Industrial communication
Transmission rate min. 150 KBit/s
Data transmission rate max. 115,2 KBit/s
Diagnostics
Diagnostic Under voltage
Diagnostic via BUS per module
Diagnostic via LED per module and channel
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Overload diagnosis yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 109 mm
Width 12,9 mm
Depth 76,5 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 60 °C
Storage temperature min. -25 °C
Storage temperature max. 70 °C

Connection types
Connection type 1 Power
Connection type 2 Power
Connection type 1
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
No. of poles 8
PIN 1 n.c.
PIN 2 24 V DC
PIN 3 0 V
PIN 4 24 V DC Sys
PIN 5 n.c.
PIN 6 24 V DC
PIN 7 0 V
PIN 8 0 V Sys
Connection type 2
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
No. of poles 8
PIN 1 TXD-P
PIN 2 RXD-P / TXD / RXD-P
PIN 3 RTS
PIN 4 TERM
PIN 5 TXD-N
PIN 6 RXD-N / TXD / RXD-N
PIN 7 GND_ISO
PIN 8 TERM

ECLASS-6.0 27242605
ECLASS-7.0 27242605
ECLASS-8.0 27242605
ECLASS-9.0 27242605
ETIM-5.0 EC001604
customs tariff number 85389099
GTIN 4048879422918
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 57141_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 57141_E201820-NRAQ_ul_z_b.pdf (B)
  • Construction files: DXF 57120_dxf_x_a.zip (A)
  • Construction files: P8 57141_p8_2_21.zip (21)
  • Construction files: STP 57120_stp_x_a.zip (A)
  • Document: User manual 57141_hdb_x_11.zip (11)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Diverses 57101_inf_x_a.zip (A)
  • Information: EU declaration of conformity 57141_4711-04.16_ce_z_b.pdf (B)
  • Software: Device driver 2014_10_CUBE20S_Labeling Stripes.pdf (10)

* plus VAT, plus shipping