Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
CABLE FIXATION 8XM12 BLACK  55554
Product may differ from image

CABLE FIXATION 8XM12 BLACK

To lock the plug position of actor / sensor cables

Art.No.: 55554
Weight: 0.008 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Cable fixation 8× M12
Cable diameter (4...7 mm)

Mechanical data
Reusability on/off min. 20 Cycles
Mechanical data | Material data
Color housing black
Material housing Plastic
Mechanical data | Mounting data
Clamping range min. 4 mm
Clamping range max. 7 mm
Height 11,5 mm
Width 45 mm
Depth 104 mm
Scanning mass 25×30 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 60 °C

ECLASS-6.0 27069290
ECLASS-6.1 23140390
ECLASS-7.0 23140390
ECLASS-8.0 23140390
ECLASS-9.0 23140315
ECLASS-10.1 23140390
ECLASS-11.1 23140315
ECLASS-12.0 23140315
ETIM-5.0 EC001583
customs tariff number 39269097
GTIN 4048879458115
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 55554_dxf_x_a.zip (A)
  • Construction files: P8 55554_p8_2_10.zip (10)
  • Construction files: STP 55554_stp_x_a.zip (A)
  • Document: Installation guide 55554_ina_2_11.pdf (11)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping