Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282

B6 female 6-pole, Push-in, 500 V, 16 A

Art.No.: 70MH-EB006-DP03020
Alternative product:   
Weight: 0.051 kg
Country of origin:  CN
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

E-Series
B6
Female
6-pole
Push-In terminals
Technical data will be only guaranteed with Murrelektronik components.
Please use wire end ferrule.
Certificate
Certificate

Electrical data | Supply
Operating voltage AC 500 V
Operating voltage DC 500 V
Operating current 16 A
Installation
Connection cross section min. 0,14 mm²
Connection cross section max. 2,5 mm²
AWG number min. 26
AWG number max. 14
Installation | Connection
Stripping length min. 8 mm
Stripping length max. 10 mm
Connection Push-In spring clamp terminals
Gender female
Mating cycles min. 500
Installation | Pin assignment
No. of poles 6 + PE
Device protection | Electrical
Pollution Degree 3
Rated surge voltage 6 kV
Overvoltage category (EN 60950-1) III
Mechanical data | Material data
Coating contact silver-plated
Combustibility class (UL94) V-0
Material contact Brass
Material contact carrier PC
Mechanical data | Mounting data
Size B6
Height 35,6 mm
Width 33,9 mm
Depth 50,4 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 125 °C
Climatic category (EN IEC 60068-1) 40/125/10

ECLASS-6.0 27143424
ECLASS-6.1 27261204
ECLASS-7.0 27440205
ECLASS-8.0 27440205
ECLASS-9.0 27440205
ECLASS-10.1 27440205
ECLASS-11.1 27440205
ECLASS-12.0 27440205
ETIM-5.0 EC000438
customs tariff number 85389099
GTIN 4048879664455
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 70MH-EB006-DP03020_269367_C6233-01_csa_z_a.pdf (A)
  • Approval: UL Registered CA 70MH-EB006-DP03020_E224242-ECBT8_urc_z_b.pdf (B)
  • Approval: UL Registered US 70MH-EB006-DP03020_E224242-ECBT2_ur_z_b.pdf (B)
  • Construction files: DXF 70MH-EB006-DP03020_dxf_x_a.zip (A)
  • Construction files: STP 70MH-EB006-DP03020_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
* plus VAT, plus shipping