Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
AMMS 10-44/2 A OPTO-COUPLER MODULE  50070
Product may differ from image

Last seen products

AMMS 10-44/2 A OPTO-COUPLER MODULE

IN: 53 VDC - OUT: 40 VDC / 2 A

Art.No.: 50070
Alternative product:   
Weight: 0.027 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Transistor 2 A
24 V DC
Certificate
Certificate

Electrical data | Input
Input voltage OFF DC min. 0 V
Input voltage OFF DC max. 3 V
Input voltage DC min. 10 V
Input voltage DC max. 53 V
Input current 6 mA
Electrical data | Output
Switch off delay max. 8 ms
Switch on delay max. 2 ms
Quiescent current OFF max. 0,1 mA
Switching frequency inductive max. 5 Hz
Switching frequency ohmic max. 20 Hz
Voltage switching DC min. 4,5 V
Switching voltage DC max. 40 V
Switching current min. 10 mA
Switching current max. 2 A
Voltage drop DC max. 0,1 V
Diagnostics
Status indication LED red
Device protection | Electrical
Rated surge voltage 2,5 kV
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Color housing black
Material housing Plastic
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, G32, (EN 60715)
Height 56 mm
Width 12,5 mm
Depth 64 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C

ECLASS-6.0 27371604
ECLASS-6.1 27371604
ECLASS-7.0 27371604
ECLASS-8.0 27371604
ECLASS-9.0 27371604
ECLASS-10.1 27371604
ECLASS-11.1 27371604
ECLASS-12.0 27371604
ETIM-5.0 EC001504
customs tariff number 85414900
GTIN 4048879028004
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 50070_1511-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 50070_1511-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 50070_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)

---- Marking Accessories ----
---- Over Voltage Limiter ----
---- Screwdriver ----
* plus VAT, plus shipping