Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
8 mm crimp contact f/turned/silver/10 mm²  70MH-ZKB1S-0400800
Product may differ from image

Last seen products

8 mm crimp contact f/turned/silver/10 mm²

2 pieces

Art.No.: 70MH-ZKB1S-0400800
Weight: 0.015 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Turned crimp contact
Female
8 mm
10 mm² (AWG 8)
Quantity: 100 pcs.
Technical data will be only guaranteed with Murrelektronik components.

Installation
Connection cross section max. 10 mm²
AWG number max. 8
Installation | Connection
Stripping length 16 mm
Connection Crimp
Gender female
Mating cycles min. 500
Mechanical data | Material data
Coating contact silver-plated
Material contact Brass
Mechanical data | Mounting data
Height 13 mm
Width 13 mm
Depth 43 mm

ECLASS-6.0 27143424
ECLASS-6.1 27261202
ECLASS-7.0 27440204
ECLASS-8.0 27440204
ECLASS-9.0 27440204
ECLASS-10.1 27440204
ECLASS-11.1 27440204
ECLASS-12.0 27440204
ETIM-5.0 EC000796
customs tariff number 85366990
GTIN 4048879649704
Packaging unit 2

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 70MH-ZKB1S-0400800_dxf_x_a.zip (A)
  • Construction files: STP 70MH-ZKB1S-0400800_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
* plus VAT, plus shipping