PUR 4x0.75 bk UL/CSA+drag ch. 0.6m
 
PUR 3x0.75 bk UL/CSA 5m
 
1/2'' NPT, PVC, IEC Colors, 18AWG, 2 m
 
Verteilung 1x Profil- auf 3x Profilkabel
 
PUR 8x0.25 gr UL/CSA+schleppk. 1m
 
PUR 5x0.34 shielded bk UL/CSA+drag ch. 10m
 
PUR 4x0.75 ye 1.5m
 
PUR 3x0.34 ge UL/CSA 1m
Article can not be ordered
 
Double locking lever, top entry M32
 
1xSUB-D9 Bu/Löt. + 1xSUB-D9 St/Löt.
 
PUR 4x0.34 geschirmt gr UL/CSA 40m
 
PUR 1x4xAWG22 shielded gn UL/CSA+drag ch. 10m
 
PUR 3x0.25 gy UL/CSA+robot+drag ch. 1.5m
 
PVC 4x0.34 shielded gy 1.5m
 
PUR 6x0.75 sw 10m
 
PVC 3x0.75 gr 0m
 
PUR 5x0.34 bk UL/CSA 13m
Article can not be ordered
 
PUR 3x0.25 gy UL/CSA+robot+drag ch. 0.6m
Article can not be ordered
 
PUR 5x0.34 bk UL/CSA+drag ch. 12m
 
 
IN: 24 V DC OUT: 24 V DC / 4 A
 
Litzen PUR 5x1.5 0,5m
 
24V AC/DC - 10 mA - IP65
 
5-pol., 1,5 - 2,5mm², 8 - 13mm
 
insert 4000-68000-0010000
 
 
* plus VAT, plus shipping