Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282

Product Comparison for 2 products

 Forward
Article
Technical Data
Side 1
Mounting method:
Family construction form:
Material contact:
Material:
No. of poles:
Width across flats:
Degree of protection (EN IEC 60529):
Electrical data | Supply
Operating voltage AC max.:
Operating voltage DC max.:
Current operating per contact max.:
Installation
Connection cross section min.:
Connection cross section max.:
Single wire diameter min.:
Installation | Connection
Wire insulation diameter min.:
Wire insulation diameter max.:
Connection:
Tightening torque:
Mounting set:
Mating cycles min.:
Installation | Pin assignment
Configuration:
Device protection | Electrical
Additional condition protection degree:
Pollution Degree:
Rated surge voltage:
Insulation resistance min.:
Material group (IEC 60664-1):
Overvoltage category (EN 60950-1):
Mechanical data | Material data
Coating locking:
Locking material:
Mechanical data | Mounting data
Mounting method:
Clamping range min.:
Clamping range max.:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Important installation notes
Note on strain relief:
Note on bending radius:
Conformity
Product standard:
Classifications
ECLASS-6.0:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
customs tariff number:
Packaging unit:
GTIN:
Approvals
Certificates
Certificate
Move
M8 male 0° A-cod. IDC M8 male 0° A-cod. IDC
4-pol., 0,14 - 0,34mm², 2,5 - 5,1mm
Weight: 0.015 kg
Art.No.: 7000-08351-0000000

Available
Move
M8 male 0° A-cod. solder pins M8 male 0° A-cod. solder pins
4-pol., 0.25mm², 3,5 - 5mm
Weight: 0.038 kg
Art.No.: 7000-08421-0000000

Available
inserted, screwed
-
M8
M8
Copper alloy
-
PA
-
4
-
SW9
-
IP67
IP67
32 V
30 V
32 V
30 V
4 A
4 A
0,14 mm²
-
0,34 mm²
0,25 mm²
0,1 mm
-
1 mm
-
1,6 mm
-
Cut clamps IDC
-
0,4 Nm
-
M8 x 1
-
100
-
fully used
-
inserted, screwed
inserted, screwed
3
-
0,8 kV
-
100 MΩ
-
I
-
III
-
Nickeled
-
Zinc die-casting
-
inserted, screwed, Shaking protection
-
2,5 mm
3,5 mm
5,1 mm
5 mm
40,8 mm
45 mm
11,5 mm
12 mm
11,5 mm
12 mm
-25 °C
-25 °C
85 °C
85 °C
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
DIN EN 61076-2-114 (M8)
-
27279221
27279221
27440104
27440104
27440104
27440104
27440102
27440102
27440102
27440102
27440102
27440102
27440116
27440116
EC002635
EC001855
85366990
85366990
1
1
4048879224710
4048879224659
-
* plus VAT, plus shipping