Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data | Input
Input voltage AC:
Input voltage AC min.:
Input voltage AC max.:
Input voltage DC:
Input voltage DC min.:
Input voltage DC max.:
Input current:
Electrical data | Output
Utilization category AC-12 (EN IEC 60947-5-1):
Utilization category AC-15 (EN IEC 60947-5-1):
Utilization category DC-13 (EN IEC 60947-5-1):
Switching frequency max.:
Power rating AC max.:
Power rating DC max.:
Switching voltage AC max.:
Switching voltage DC max.:
Switching current DC:
Switching current max.:
Diagnostics
Status indication LED:
Device protection
Condition lifetime:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Rated insulation voltage:
Rated surge voltage:
Electrical lifetime:
Electrical lifetime NC:
Electrical lifetime NO:
Device protection | Mechanical
Mechanical endurance:
Mechanical data
Drop-out time max.:
Response time max.:
Bounce time max.:
Mechanical data | Material data
Coating contact:
Material contact:
Mechanical data | Mounting data
Mounting method:
Suitable for mounting type:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Connection data
Connection type 1
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Connection type 2
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Connection type 3
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Connection type 4
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Connection type 5
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
Packaging unit:
customs tariff number:
GTIN:
Approvals
Certificates
Certificate
Certificate
Certificate
Certificate
Certificate
Certificate
Move
MIRO 6.2 PLUGGABLE COMPL.MODULE INPUT RELAY MIRO 6.2 PLUGGABLE COMPL.MODULE INPUT RELAY
IN: 24 VAC/DC - OUT: 250 VAC/30VDC / 6 A
Weight: 0.032 kg
Art.No.: 3000-16013-3100040

Available
Move
MIRO 6.2.24V-1U INPUT RELAY MIRO 6.2.24V-1U INPUT RELAY
IN: 24 VAC/DC - OUT: 250 VAC/DC / 6 A
Weight: 0.026 kg
Art.No.: 6652003

Available
24 V
24 V
19,2 V
19,2 V
26,8 V
30 V
24 V
24 V
19,2 V
19,2 V
26,8 V
30 V
14 mA
17 mA
6 A @ 24, 6 A @ 110 V, 6 A @ 230 V
6 A @ 24, 6 A @ 110 V, 6 A @ 230 V
3 A @ 24 V, 3 A @ 110 V, 1,5 A @ 230 V
3 A @ 24 V, 3 A @ 110 V, 3 A @ 230 V
1 A @ 24 V, 0,2 A @ 110 V, 0,1 A @ 230 V
1 A @ 24 V, 0,2 A @ 110 V, 0,1 A @ 230 V
10 Hz
10 Hz
1500 VA
1500 VA
180 W
120 W
250 V
250 V
30 V
250 V
10 mA
1 mA
6 A
6 A
green
yellow
load-dependent
load-dependent
IP20
-
250 V
-
-
4 kV
-
20000000 Cycles
10000 Cycles
-
30000 Cycles
-
10000000 Cycles
20000000 Cycles
4 ms
15 ms
8 ms
10 ms
-
1,5 ms
gold plated
-
Ag Sn O2
Ag Sn O2 hv
geschnappt
geschnappt
mounting rail, (EN 60715)
mounting rail, (EN 60715)
93 mm
91 mm
6,2 mm
6,2 mm
75,6 mm
70 mm
-25 °C
-20 °C
60 °C
60 °C
-
Spring clamp terminals FK
-
terminal
-
female
-
black
-
1
-
12
-
Spring clamp terminals FK
-
terminal
-
female
-
black
-
1
-
11
-
Spring clamp terminals FK
-
terminal
-
female
-
black
-
1
-
14
-
Spring clamp terminals FK
-
terminal
-
female
-
black
-
1
-
A 1
-
Spring clamp terminals FK
-
terminal
-
female
-
black
-
1
-
A 2
27371601
27371001
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
EC001437
EC001437
1
1
85364900
85364900
4048879021401
4048879022231
-
-
* plus VAT, plus shipping