Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282

Product Comparison for 2 products

 Forward
Article
Technical Data
Installation
Cable outlet:
Installation | Connection
Mounting set:
Mating cycles min.:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Additional condition protection degree:
Mechanical data
Housing type:
Mechanical data | Material data
Coating housing:
Coating locking:
Material housing:
Locking material:
Mechanical data | Mounting data
Size:
Height:
Width:
Depth:
Looking techniques:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Climatic category (EN IEC 60068-1):
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
customs tariff number:
GTIN:
Packaging unit:
Move
B10 Hood, low profile, IP65 B10 Hood, low profile, IP65
Double locking lever, top entry M20
Weight: 0.15 kg
Art.No.: 70MH-GTENQ-A01B000

Available
Move
B10 Hood, low profile, IP65 B10 Hood, low profile, IP65
Double locking lever, top entry M25
Weight: 0.156 kg
Art.No.: 70MH-GTENQ-A01C000

Available
straight
straight
M20
M25
500
500
IP65
IP65
inserted, locked, with screw connection
inserted, locked, with screw connection
Hood
Hood
powder-coated
powder-coated
verzinkt
verzinkt
Aluminum die casting
Aluminum die casting
Steel
Steel
B10
B10
51 mm
51 mm
43 mm
43 mm
73 mm
73 mm
Double locking lever
Double locking lever
-40 °C
-40 °C
100 °C
100 °C
40/100/21
40/100/21
27143424
27143424
27261203
27261203
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
EC000437
EC000437
85389099
85389099
4048879646284
4048879646291
1
1
* plus VAT, plus shipping