Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282

Product Comparison for 2 products

 Forward
Article
Technical Data
Installation
Cable outlet:
Installation | Connection
Mounting set:
Mating cycles min.:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Additional condition protection degree:
Mechanical data
Housing type:
Mechanical data | Material data
Coating housing:
Coating locking:
Material gasket:
Material housing:
Locking material:
Mechanical data | Mounting data
Size:
Height:
Width:
Depth:
Looking techniques:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Climatic category (EN IEC 60068-1):
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
GTIN:
Packaging unit:
customs tariff number:
Move
A10 Hood, high profile, IP65 A10 Hood, high profile, IP65
Single locking lever, side entry M20
Weight: 0.08 kg
Art.No.: 70MH-GTBHL-A02B000

Available
Move
A10 Hood, high profile, IP65 A10 Hood, high profile, IP65
Single locking lever, side entry M25
Weight: 0.096 kg
Art.No.: 70MH-GTBHL-A02C000

Available
laterally
laterally
M20
M25
500
500
IP65
IP65
inserted, locked, with screw connection
inserted, locked, with screw connection
Hood
Hood
powder-coated
powder-coated
verzinkt
verzinkt
CR
CR
Aluminum die casting
Aluminum die casting
Steel
Steel
A10
A10
64,5 mm
64,5 mm
35 mm
35 mm
62,5 mm
62,5 mm
Single locking lever
Single locking lever
-40 °C
-40 °C
100 °C
100 °C
40/100/21
40/100/21
27279221
27143424
27261203
-
27440202
27440209
27440202
27440209
27440202
27440209
27440202
27440202
27440202
27440202
27440202
27440202
EC000437
EC000437
4048879696395
4048879643566
1
1
85389099
85389099
* plus VAT, plus shipping