Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
SIEMENS CONTACTOR SUPPRESSOR  26034
Product may differ from image

Last seen products

SIEMENS CONTACTOR SUPPRESSOR

Zener diode, 24VDC

Art.No.: 26034
Weight: 0.038 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

24 V DC
Diode/Z-Diode
For other configurations and voltages, please inquire.
Certificate
Certificate
Certificate
Certificate
Certificate

Compatibility | Compatible with
Appropriate contactors 3 TH 2; 3 TF 2; 3 TH 20; 3 TF 20
Electrical data
Damping factor 1.5× UN
Electrical data | Input
Input voltage DC min. 24 V
Input voltage DC max. 240 V
Installation | Connection
Connection information Plug contact
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Combustibility class housing (UL94) V-0
Material housing Plastic
Mechanical data | Mounting data
Height 19,5 mm
Width 20 mm
Depth 24,5 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 70 °C

ECLASS-6.0 27371013
ECLASS-6.1 27371013
ECLASS-7.0 27371013
ECLASS-8.0 27371013
ECLASS-9.0 27371013
ECLASS-10.1 27371013
ECLASS-11.1 27371013
ECLASS-12.0 27371013
ETIM-5.0 EC002498
customs tariff number 85363010
GTIN 4048879018586
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 26034_080128-0-000_C3211-07_csa_z_a.pdf (A)
  • Approval: EAC 26034_ЕАЭС RU С-DE.АБ53.В.03601-2027.02.14_eac_z_b.pdf (B)
  • Approval: UL Registered CA 26034_E140415-NKCR8_urc_z_c.pdf (C)
  • Approval: UL Registered US 26034_E140415-NKCR2_ur_z_c.pdf (C)
  • Document: Product data 26034_pd_x_10.zip (10)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 26034_12-07.21_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 26034_12-07.21_ce_z_a.pdf (A)
  • Information: MTBF Report 26034_SN29500(40°C)-BerechnungV1.4_mtbf_p_b.pdf (B)

---- Screwdriver ----
* plus VAT, plus shipping