Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
RMMD-2A/24VDC INPUT RELAY  51140
Product may differ from image

Last seen products

RMMD-2A/24VDC INPUT RELAY

IN: 24 VDC - OUT: 250 VAC/DC / 2 A

Art.No.: 51140
Alternative product:   
Weight: 0.041 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

1 relay; 2 NO contacts
2 A
24 V DC
Screw terminals
with minus plug link
Certificate
Certificate

General product information
Scope of delivery Jumper (Art-No. 90960)
Electrical data | Input
Input voltage DC 24 V
Input voltage DC min. 19,2 V
Input voltage DC max. 30 V
Input current 15 mA
Electrical data | Output
Utilization category DC-13 (EN IEC 60947-5-1) 0,8 A @ 24 V, 0,1 A @ 110 V, 0,01 A @ 230 V
Switching frequency max. 15 Hz
Power rating AC max. 125 VA
Power rating DC max. 60 W
Switching voltage AC max. 250 V
Switching voltage DC max. 250 V
Switching current DC min. 0,1 mA
Switching current max. 2 A
Switching capacity AC-12 (EN IEC 60947-5-1) 2 A (24/110/230 V AC)
Switching capacity AC-15 (EN IEC 60947-5-1) 1 A (24 V AC); 0.1 A (230 V AC)
Diagnostics
Status indication LED yellow
Device protection
Condition lifetime load-dependent
Device protection | Electrical
Rated surge voltage 1,5 kV
Electrical lifetime 20000000 Cycles
Device protection | Mechanical
Mechanical endurance 20000000 Cycles
Mechanical data
Drop-out time max. 10 ms
Response time max. 10 ms
Bounce time max. 1 ms
Mechanical data | Material data
Material contact Ag Au
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, G32, (EN 60715)
Height 82 mm
Width 12 mm
Depth 68 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 60 °C

Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 2
PIN 1 14
PIN 2 24
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 2
PIN 1 13
PIN 2 23
Connection type 3
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 2
PIN 1 + A 1
PIN 2 - A 2

ECLASS-6.0 27371001
ECLASS-6.1 27371601
ECLASS-7.0 27371601
ECLASS-8.0 27371601
ECLASS-9.0 27371601
ECLASS-10.1 27371601
ECLASS-11.1 27371601
ECLASS-12.0 27371601
ETIM-5.0 EC001437
customs tariff number 85364900
GTIN 4048879027731
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 51140_1197-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 51140_1197-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 51140_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)

---- Marking Accessories ----
---- Screwdriver ----
---- Cross Connector for Terminal Strip ----
* plus VAT, plus shipping