Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
Master Breakout Box NPN  277416
Product may differ from image

Last seen products

Master Breakout Box NPN

MVP12V-ON9F-NPGH

Art.No.: 277416
Weight: 0.21 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

M12 plug connection
with LED for digital PNP-signals 24 V DC
Plastic housings with good resistance against chemicals and oils.
10-way
The resistance to aggressive media should be individually tested for your application. Further details on request.
Certificate
Certificate
Certificate

Electrical data
Frequency max. (trigger/encoder) 50 kHz
Electrical data | Supply
Operating voltage DC 24 V
Operating voltage DC min. 18 V
Operating voltage DC max. 28 V
Nominal current 1500 mA
Open-circuit current 110 mA
Electrical data | Output
Output current 2000 mA
Device protection | Electrical
Installation height max. ASL 2000 m
Degree of protection (EN IEC 60529) IP65, IP67
Invers-polarity protection yes
Short-circuit protected yes
Device protection | Mechanical
Shock resistance (EN IEC 60068-2-27) 50 g, 11 ms
Vibration resistance (EN IEC 60068-2-6) 0,75 mm (10 ... 70 Hz), 15 g (70 ... 500 Hz)
Mechanical data | Mounting data
Net weight 210 g
Installation measurement 75 mm
Height 34,5 mm
Width 50 mm
Length 126 mm
Environmental characteristics | Electromagnetic compatibility
Interference emission IEC 61000-6-4
Immunity to interference IEC 61000-6-2
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 45 °C
Storage temperature min. -25 °C
Storage temperature max. 70 °C
Conformity
CE 2014/30/EU & 2011/65/EU
UKCA EN IEC 61000-6-2: 2019 Electromagnetic compatibility (EMC) – Part 6-2: Generic standards – Immunity standard for industrial environments (IEC 61000-6-2:2016 EN 61000-6-3: 2007 + A1:2011 Electromagnetic compatibility (EMC) - Part 6-3: Generic standards - E
Approvals
UL UL61010

Connection types
Connection type 1 Input
Connection type 2 Output
Connection type 3 X1-X8
Connection type 1
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 4
PIN 1 24 V DC
PIN 2 Encoder Out
PIN 3 0 V
PIN 4 Trigger Out
Connection type 2
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 12
PIN 1 GPIO 2
PIN 2 TXD
PIN 3 RXD
PIN 4 GPIO 1
PIN 5 Encoder In 1
PIN 6 Common In
PIN 7 24 V DC Out
PIN 8 0 V
PIN 9 Common Out
PIN 10 Trigger In 0
PIN 11 Out 0
PIN 12 Out 1
Connection type 3
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5

customs tariff number 85389099
GTIN 4048879887359
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: KC 277416_R-R-MuR-277413_kc_z_a.pdf (A)
  • Approval: UL Listed CA 277416_E201820-NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 277416_E201820-NRAQ_ul_z_a.pdf (A)
  • Certificate: FCC 277416_SSDoC_fcc_z_a.zip (A)
  • Construction files: DXF 277416_dxf_x_a.zip (A)
  • Construction files: P8 277416_p8_2_10.zip (10)
  • Construction files: STP 277416_stp_x_a.zip (A)
  • Document: Installation guide 277411_ina_x_10.zip (10)
  • Document: Product data 277416_pd_en_14.pdf (14)

    English

    • English
    • Deutsch
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 277416_17-02.21_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 277416_17-02.21_ce_z_a.pdf (A)
  • Information: MTTF Report 277416_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)
* plus VAT, plus shipping