MVK-MPNIO F DI8/4 F DO4
MVK ProfiNet/PROFIsafe Compact module, metal,
Art.No.: | 55563 |
Weight: | 1.1 kg |
Country of origin: | DE |
Available
Description
safe inputs/outputs up to cat.4/PLe (EN ISO 13849-1), up to SIL3 (IEC 61508), up to SILCL3 (IEC 62061)
FDI8/4 DO4 (IRT)
Ethernet 10/100 Mbit/s; Push Pull RJ45 Data connector
Push Pull Power connector, max. 12 A
M12, 5-pole, A-coded
FDI8/4 DO4 (IRT)
Ethernet 10/100 Mbit/s; Push Pull RJ45 Data connector
Push Pull Power connector, max. 12 A
M12, 5-pole, A-coded
Technical Data
Safety codes
DCavg (EN ISO 13849-1) | 98 % |
---|---|
Service life | 20 a |
Category (EN ISO 13849-1) | 4 |
PFHd (IEC 61508) | 16,53 E-10/h |
Performance level (EN ISO 13849-1) | e |
SIL (IEC 61508) | 3 |
SIL CL (IEC 62061) | 3 |
Electrical data | Supply
Norm operating voltage | EN 61131-2 |
---|---|
Operating voltage UA DC | 24 V |
Operating current per pin max. | when using pin 1 and pin 5, when using pin 1 or pin 5, 0.2 A, 0.7 A |
Total current UA max. | 12 A |
Total current US max. | 12 A |
Electrical data | Input
Operating voltage F input | 24 V |
---|---|
Type Safety input | for electronical sensors or mechanical switches |
Electrical data | Output
Output current per pin (safety) max. | 2 A |
---|---|
Total current outputs max. | 8 A |
Industrial communication
Supported protocol | PROFINET |
---|
Industrial communication | Profinet
Number of active connections (IO controller) max. | 2 |
---|---|
IRT (network communication) | yes |
MRP client | yes |
PROFINET addressing | DCP |
PROFINET conformance class | C |
PROFINET specification | V2.2 |
Shared device/input | yes |
Diagnostics
Actuator warning | per channel via LED and BUS |
---|---|
Diagnostic | No voltage, Under voltage |
Diagnostic via BUS | per module and channel |
Diagnostic via LED | per module and channel |
Wire break detection | yes |
Short circuit diagnosis | yes |
LED display | Ethernet connection/data traffic |
Cross-link detection | Sensor/Actuator |
Overload diagnosis | yes |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|---|
Overload resistant | yes |
Short-circuit protected | yes |
Mechanical data | Mounting data
Suitable for mounting type | 2-hole screw mounting |
---|---|
Height | 44 mm |
Width | 63 mm |
Depth | 225 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 55 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 70 °C |
Connection data
Connection types
Connection type 1 | 0-3 |
---|---|
Connection type 2 | 4-7 |
Connection type 3 | Port1, Port2 |
Connection type 4 | Power In, Power Out |
Connection type 1
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | yellow |
Coding | A |
No. of poles | 5 |
PIN 1 | n.c. |
PIN 2 | n.c. |
PIN 3 | Mx |
PIN 4 | Px |
PIN 5 | PE |
Connection type 2
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | yellow |
Coding | A |
No. of poles | 5 |
PIN 1 | 24 V DC (US 1) Test Pulse P 4 |
PIN 2 | FDI |
PIN 3 | 0 V (US 1) |
PIN 4 | FDI |
PIN 5 | 24 V DC (US 1) Test Pulse P 2 |
Connection type 3
Family construction form | RJ45 |
---|---|
Gender | female |
Color contact carrier | black |
No. of poles | 8 |
PIN 1 | TD + |
PIN 2 | TD - |
PIN 3 | RD + |
PIN 4 | n.c. |
PIN 5 | n.c. |
PIN 6 | RD - |
PIN 7 | n.c. |
PIN 8 | n.c. |
Connection type 4
Family construction form | Push Pull |
---|---|
Gender | male |
Color contact carrier | green |
No. of poles | 5 |
PIN 1 | 24 V DC (US) |
PIN 2 | 0 V (US) |
PIN 3 | 24 V DC (UA) |
PIN 4 | 0 V (UA) |
PIN 5 | PE |
Commercial data
ECLASS-6.0 | 27242604 |
---|---|
ECLASS-6.1 | 27242604 |
ECLASS-7.0 | 27242604 |
ECLASS-8.0 | 27242604 |
ECLASS-9.0 | 27242604 |
ECLASS-10.1 | 27242604 |
ECLASS-11.1 | 27242604 |
ECLASS-12.0 | 27242604 |
ETIM-5.0 | EC001599 |
customs tariff number | 85389099 |
GTIN | 4048879454216 |
Packaging unit | 1 |
Accessories
---- Sensor-Actuator-Line ----
---- Sensor-Actuator Adapter ----
---- Device Marker ----
---- Grounding Material ----
---- Emergency Stop Button ----