Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
MVK+ MPNIO DI8 DI8 IRT PUSH PULL  55528
Product may differ from image

Last seen products

MVK+ MPNIO DI8 DI8 IRT PUSH PULL

MVK ProfiNet, metal, galvanic separation

Art.No.: 55528
Weight: 0.975 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Digital inputs
DI8 DI8 (IRT)
Ethernet 10/100 Mbit/s; Push Pull RJ45 Data connector
Push Pull Power connector, max. 12 A
M12, 5-pole, A-coded
Galvanic isolation
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Certificate
Certificate
Certificate
Bus technologies

Connect Product

Data cableShow all
Power cableShow all
Sensor-actuator cableShow all

Electrical data | Supply
Norm operating voltage EN 61131-2
Operating voltage US DC 24 V
Total current UA max. 12 A
Total current US max. 12 A
Electrical data | Input
Overload resistant yes
Short-circuit protected yes
Type input PNP, for 3-wire sensors or mechanical switches
Sensor current US per input max. 0,2 A
Industrial communication
Supported protocol PROFINET
Industrial communication | Profinet
Number of active connections (IO controller) max. 2
FSU (Fast-Start-Up) yes
Fast start up time max. 0,5 s
IRT (network communication) yes
MRP client yes
PROFINET Netload Class III
PROFINET addressing DCP
PROFINET conformance class C
PROFINET specification V2.2
Shared device/input yes
Diagnostics
Actuator warning per channel via LED and BUS
Diagnostic No voltage, Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module and channel
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Cable break per port
Overload diagnosis yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 42,7 mm
Width 63 mm
Depth 225 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -20 °C
Storage temperature max. 70 °C

Connection types
Connection type 1 X4-X7
Connection type 2 XD1, XD2
Connection type 3 XF1, XF2
Connection type 1
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 24 V DC (US)
PIN 2 DI
PIN 3 0 V (US)
PIN 4 DI
PIN 5 PE
Connection type 2
Family construction form Push Pull
Gender male
Color contact carrier green
No. of poles 5
PIN 1 24 V DC (US)
PIN 2 0 V (US)
PIN 3 24 V DC (UA)
PIN 4 0 V (UA)
PIN 5 PE
Connection type 3
Family construction form RJ45
Gender female
Color contact carrier black
No. of poles 8
PIN 1 TD +
PIN 2 TD -
PIN 3 RD +
PIN 4 n.c.
PIN 5 n.c.
PIN 6 RD -
PIN 7 n.c.
PIN 8 n.c.

ECLASS-6.0 27242604
ECLASS-6.1 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ECLASS-10.1 27242604
ECLASS-11.1 27242604
ECLASS-12.0 27242604
ETIM-5.0 EC001599
customs tariff number 85389099
GTIN 4048879461672
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 55528_E201820-NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 55528_E201820-NRAQ_ul_z_a.pdf (A)
  • Certificate: ProfiNet  55528_Z11453-11.07.2025-v2.33_pn_z_f.pdf (F)
  • Configuration Files: GSDML 55264_MVK-M_KF0_43.zip (43)
  • Construction files: DXF 55283_dxf_x_a.zip (A)
  • Construction files: P8 55528_p8_2_50.zip (50)
  • Construction files: STP 55283_stp_x_a.zip (A)
  • Document: Installation guide 55528_ina_x_14.zip (14)
  • Document: Product data 55528_pd_x_10.zip (10)
  • Document: User manual 55374_hdb_x_33.zip (33)
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 55528_02-03.21_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 55528_02-03.21_ce_z_c.pdf (C)
  • Information: MTTF Report 55528_SN29500(40°C)-Berechnung_mttf_p_c.pdf (C)
  • Software: Firmware 55528_10501076-x.xx-V_tb5_x_12.zip (12)
  • Software: Firmwareupdatetool 10500955_AutoUpdateX_TB3_x_32.zip (32)

---- Screw Plug ----
---- Field Wireable Rectangular Connector ----
---- Crimp Socket for Cu-Conductor ----
---- Power-Cable ----
---- Device Marker ----
---- Sensor-Actuator Adapter ----
---- Plug without Thread ----
* plus VAT, plus shipping