Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
MIRO TH 24VDC FK L OPTO-COUPLER MODULE  6652550
Product may differ from image

Last seen products

MIRO TH 24VDC FK L OPTO-COUPLER MODULE

IN: 50 VDC - OUT: 250 VAC / 0,5A

Art.No.: 6652550
Alternative product:   
Weight: 0.02 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Triac 0.5 A
24 V DC
Spring clamp terminals
Certificate
Certificate
Certificate
Certificate

Electrical data | Input
Input voltage OFF DC min. 0 V
Input voltage OFF DC max. 5 V
Input voltage DC min. 10 V
Input voltage DC max. 53 V
Current input DC 7 mA
Electrical data | Output
Switch off delay max. 10 ms
Switch on delay max. 10 ms
Quiescent current OFF max. 0,3 mA
Additional condition switching frequency depending on wiring
Switching frequency max. 20 Hz
Voltage switching AC min. 24 V
Switching voltage AC max. 250 V
Switching current min. 1,5 mA
Switching current max. 0,5 A
Voltage drop AC max. 1,5 V
Diagnostics
Status indication LED yellow
Device protection | Electrical
Rated surge voltage 2,5 kV
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Color housing black
Material housing Plastic
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 78 mm
Width 6,2 mm
Depth 70 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C

Connection type 1
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 1
PIN 1 13
Connection type 2
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 1
PIN 1 14
Connection type 3
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 1
PIN 1 A 1
Connection type 4
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 1
PIN 1 A 2

ECLASS-6.0 27371601
ECLASS-6.1 27371604
ECLASS-7.0 27371604
ECLASS-8.0 27371604
ECLASS-9.0 27371604
ECLASS-10.1 27371604
ECLASS-11.1 27371604
ECLASS-12.0 27371604
ETIM-5.0 EC001504
customs tariff number 85414900
GTIN 4048879021722
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 6652550_080128-0-000_C3211-07_csa_z_a.pdf (A)
  • Approval: CSA US 6652550_080128-0-000_C3211-07_csau_z_a.pdf (A)
  • Approval: UL Registered CA 6652550_E140415-NKCR8_urc_z_c.pdf (C)
  • Approval: UL Registered US 6652550_E140415-NKCR2_ur_z_c.pdf (C)
  • Construction files: DXF 6652002_dxf_x_a.zip (A)
  • Construction files: P8 6652550_p8_2_51.zip (51)
  • Construction files: STP 6652002_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 6652550_9810-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 6652550_9810-04.16_ce_z_c.pdf (C)

---- Label for Clamp ----
---- Cross Connector for Terminal Strip ----
* plus VAT, plus shipping